Built-in amplifier photoelectric sensorsPZ-G series

OP-88074

Connector Cable M8 L-shaped 5-m PUR

SPECIFICATIONS

Select Language

Model

OP-88074

Overview

This is a relay connector cable with M8 on one end and M12 on the other end. This connector cable is made of polyurethane (PUR), which has excellent oil resistance.

Applicable product

M8 connector sensor

Cable end

M8 L-shaped connector - M12 straight connector

Length

5 m 16.40'

Material

Cable: Polyurethane (PUR)

Weight

Approx. 140 g

  • For Beginners Sensor Basics Understanding fundamental - Introduction Guide to Sensors
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors