Built-in amplifier photoelectric sensorsPZ-G series

OP-88076

Connector Cable M12 Straight 5-m PUR

SPECIFICATIONS

Select Language

Model

OP-88076

Product Name

Connector Cable M12 Straight 5-m PUR

Overview

This is a relay connector cable with M12 on both ends. This connector cable is made of polyurethane (PUR), which has excellent oil resistance.

Applicable product

M12 connector sensor

Length

5m

End of cable 1

M12 straight connector

End of cable 2

Material

Cable: Polyurethane (PUR)

Weight

Approx. 180g

  • For Beginners Sensor Basics Understanding fundamental - Introduction Guide to Sensors
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors