Built-in amplifier photoelectric sensorsPZ-V/M series

OP-42187

Connector Cable M8 Straight 2-m PVC

OP-42187 - Connector Cable M8 Straight 2-m PVC

Downloads

Catalogs

View Details

SPECIFICATIONS

Select Language

Model

OP-42187

Product Name

Connector Cable M8 Straight 2-m PVC

Overview

Connector cable for M8 connector sensor.

Applicable product

M8 connector sensor

Length

2m

Cable end

M8 straight

Cable end 2

Loose wire

Material

Cable: Polyvinyl chloride (PVC)

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors