Built-in amplifier photoelectric sensorsPZ-V/M series

OP-42188

Connector Cable M8 Straight 10-m PVC

OP-42188 - Connector Cable M8 Straight 10-m PVC

Downloads

Catalogs

View Details

SPECIFICATIONS

Select Language

Model

OP-42188

Overview

Connector cable for M8 connector sensor.

Applicable product

M8 connector sensor

Cable end

M8 straight - Loose wire

Length

10 m 32.81'

Material

Cable: Polyvinyl chloride (PVC)

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors