Built-in amplifier photoelectric sensors
Self-contained Photoelectric Sensors
Mounting the sensor body and routing the cable can be performed
independently, reducing time and labor.
When replacing the sensor body because of damage, or if replacing
the sensor body with a different model because of changes in
specifications, there's no need to replace the entire sensor.
Unlike conventional resin head models, a metallic head cannot easily be damaged or cracked.
The PZ2-41(P), PZ2-42(P), and PZ2-61(P) can operate at alternate-frequencies, enabling two sensors to be mounted in close proximity.
P.R.O. function: The PZ2-61's optical system is constructed so that the transmitter emits only the horizontal component of the light wave through the horizontal polarizing filter. The receiver then collects only the vertical component through the vertical polarizing filter. This allows mirror-surfaced targets to be repeatedly detected.
1-888-KEYENCE
(1-888-539-3623)