High Power Digital Ultrasonic SensorsFW series

OP-51691

L-shaped Relay Cable

SPECIFICATIONS

Select Language

Model

OP-51691

Operating temperature range

-25 to +70℃ (-13 to +158°F), No freezing

Vibration

10 to 55 Hz, double amplitude :
1.5 mm 0.06", 2 hours each in the X, Y, and Z axis

Weight

Approx. 70 g

Sensor Library

  • Flow Sensors
  • High Temperature Sensors
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors