General Purpose Digital Contact Sensor
GT series
Sensor Head, Air Cylinder Model GT-A10
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GT-A10 | |||
Type | Sensor head: Air push models | |||
Measuring range | 10 mm 0.39" | |||
Measuring force | Downward mounting | 1.0 N*1 | ||
Side mounting | 0.9 N*1 | |||
Upward mounting | 0.8 N*1 | |||
Repeatability | 3 µm 0.00012" (at ambient temperature of 23 °C 73 °F)*2 | |||
Environmental resistance | Enclosure rating | IP67*3 | ||
Pressure resistance | 1.0 MPa | |||
Applied pressure range | 0.35 to 0.5 MPa | |||
Ambient temperature | 0 to +55 °C 32 to 131 °F | |||
Relative humidity | 35 to 85 % RH | |||
Material | Housing: TYPE430 stainless steel, Cylinder: Aluminum alloy, Plastic section of air joint: Polyacetal, Metal section of air joint: Nickel-plated brass, | |||
Weight | Approx. 150 g (With 2-m 6.6' cable) | |||
*1 Value read near the center of the measuring range |