Laser Thrubeam Sensor
Intelligent, Tough and Easy

High stability was achieved by using the technology and functions developed for highly repeatable measuring instruments.
Developed for use in harsh environments, the I Series was designed with a strong structure.
Excellent usability makes it possible to quickly and easily perform stable measurements without any difficult adjustments and settings.

The intelligent I-Series consists of a high-precision sensor lineup that realizes low-cost high performance with only the most advanced functions for on-site operations.

Upper/lower output-equipped as standard. Not only presence/absence is detected, but size judgments can also be conducted using this single device. A timing sensor is also not required due to the self timing function.

According to the parallel laser light, no matter where the target is positioned, the judgment values will remain the same. This makes high-accuracy differentiation possible anywhere in the detection area.

As the maximum width of the optical axis is 30 mm, stable detection is possible even if the target is vibrating.

In addition to detecting the presence of transparent targets, high precision differentiation such as those of single/double transparent films, density differentiation, and the turbidity of liquids is also possible. Furthermore, using the percentage display function the thrubeam rate judgment is also possible.

By incorporating a Light intensity correction function, the numerical margin of error caused by aging variation can be cancelled. Possible to always achieve stable, highly stable judgments.
1-888-KEYENCE
(1-888-539-3623)