IB series

Laser Thrubeam Sensor

Three Concepts

Intelligent, Tough and Easy

Three Concepts

Intelligent

High stability was achieved by using the technology and functions developed for highly repeatable measuring instruments.

Rugged

Developed for use in harsh environments, the I Series was designed with a strong structure.

Easy

Excellent usability makes it possible to quickly and easily perform stable measurements without any difficult adjustments and settings.

Low-cost High Performance

The intelligent I-Series consists of a high-precision sensor lineup that realizes low-cost high performance with only the most advanced functions for on-site operations.

1 device, 3 roles. 3 step output for presence and size

1 device, 3 roles. 3 step output for presence and size

Upper/lower output-equipped as standard. Not only presence/absence is detected, but size judgments can also be conducted using this single device. A timing sensor is also not required due to the self timing function.

Not influenced by target distance to transmitter or receiver

Not influenced by target distance to transmitter or receiver

According to the parallel laser light, no matter where the target is positioned, the judgment values will remain the same. This makes high-accuracy differentiation possible anywhere in the detection area.

No concern of position misalignment even in wide areas

No concern of position misalignment even in wide areas

As the maximum width of the optical axis is 30 mm, stable detection is possible even if the target is vibrating.

Highly stable detection even in transparent objects

High-accuracy detection even in transparent objects

In addition to detecting the presence of transparent targets, high precision differentiation such as those of single/double transparent films, density differentiation, and the turbidity of liquids is also possible. Furthermore, using the percentage display function the thrubeam rate judgment is also possible.

Not affected by dirt or temperature changes

Not affected by dirt or temperature changes

By incorporating a Light intensity correction function, the numerical margin of error caused by aging variation can be cancelled. Possible to always achieve stable, highly stable judgments.

For visitors who viewed this page

    For Your Support

    Latest / Most Downloaded

      • SensorCentral.com
      • Get FREE! General Catalog
      • Trade Shows and Exhibitions
      • eNews Subscribe

      Sensors