Laser Displacement SensorsLB series

LB-1001

Amplifier Unit

[Discontinued model]

This model has been discontinued.

Recommended Replaceable Products
To contact us:

SPECIFICATIONS

Select Language

Model

LB-1001

Type

High-resolution Controller

Reference distance

40 mm 1.57"

Measuring range

±5 mm ±0.20"

Output

Laser Class

FDA (CDRH) 21CFR Part 1040.10

Class IIIa

IEC 60825-1

Class 2M

Light source

Type

Visible red semiconductor laser

Pulse duration

35 µs

Wavelength

670 nm

Spot diameter (with white paper)

1 x 2 mm 0.04" x 0.08"*1

Linearity (with white paper)

0.25% of F.S.*1

Resolution (at LO mode with white paper at reference distance)

2 µm 0.08 Mil

*1 Spot diameter was measured with the target at the reference distance.

  • For Beginners Sensor Basics Understanding fundamental - Introduction Guide to Sensors
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors