Laser Displacement Sensors
LB series
Recommended Replaceable Products: CMOS Multi-Function Analog Laser Sensor - IL series
Contact Us: 1-888-539-3623 Inquiry form
Amplifier Unit LB-1201
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LB-1201 | |||
Type | Long-range Controller | |||
Reference distance | 300 mm 11.81" | |||
Measuring range | ±100 mm ±3.94" | |||
Output | Laser Class | FDA (CDRH) 21CFR Part 1040.10 | Class IIIb | |
IEC 60825-1 | Class 3B | |||
Light source | Type | Invisible infrared | ||
Pulse duration | 35 µs | |||
Wavelength | 785 nm | |||
Spot diameter (with white paper) | 1.2 x 2.5 mm0.05" x 0.10"*1 | |||
Linearity (with white paper) | 0.4% of F.S.*1 | |||
Resolution (at LO mode with white paper at reference distance) | 50 µm 1.97 Mil | |||
*1 Spot diameter was measured with the target at the reference distance. |