Digital Display Compact Laser Thrubeam Sensor
LX2 series
Recommended Replaceable Products: Thrubeam Type Laser Detection Sensor - IB series
Contact Us: 1-888-539-3623 Inquiry form
Sensor Head LX2-12
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LX2-12 | |||
Display range | 0 to 300 mm 11.81" | |||
Repeatability | 5 µm (2 Mil)*1 | |||
Minimum detectable object | Opaque object with a 0.1 mm (3.9 Mil) dia. | |||
Environmental resistance | Ambient light | Incandescent lamp: 10,000 lux, Fluorescent lamp: 10,000 lux | ||
Ambient temperature | 0 to +50 °C 32 to 122 °F (No condensation) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Material | Zinc die-cast | |||
Weight | Transmitter: Approx. 110 g, Receiver: Approx. 70 g | |||
*1 Resolution obtained when the number of measurements to average is set to 64. |