Digital Display Compact Laser Thrubeam SensorLX2 series

LX2-13

Sensor Head

[Discontinued model]

This model has been discontinued.

Recommended Replaceable Products
To contact us:

LX2-13 - Sensor Head

Downloads

Catalogs

View Details

SPECIFICATIONS

Select Language

Model

LX2-13

Display range

0 to 300 mm 11.81"

Repeatability

10 µm (10 Mil)*1

Minimum detectable object

Opaque object with a 0.2 mm (7.9 Mil) dia.

Environmental resistance

Operating ambientluminance

Incandescent lamp: 10,000 lux, Fluorescent lamp: 10,000 lux

Operating temperature range

0 to +50°C 32 to 122°F (No condensation)

Operating ambient humidity

35 to 85% RH (No condensation)

Vibration

10 to 55 Hz, double amplitude 1.5 mm 0.06", 2 hours for each of X,Y,Z axis

Material

Zinc die-cast

Weight

Transmitter: Approx 260 g Receiver: Approx 160 g (including 2-m cable)

*1 Resolution obtained when the number of measurements to average is set to 64.

  • For Beginners Sensor Basics Understanding fundamental - Introduction Guide to Sensors
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors