High-accuracy Positioning Sensor
EG series
Sensor Head SH-809
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SH-809*1 | |||
Type | Heat-resistant*2 Shielded Cylindrical | |||
Shape | ø9.4×18 Cylindrical | |||
Detectable object | Ferrous metal (see Characteristics for nonferrous metals) | |||
Standard target (iron, t=1 mm 0.04") | 15 x 15 mm 0.59" x 0.59"*3 | |||
Stable detecting range | 0.5 to 2 mm | |||
Maximum detecting distance | ― | |||
Repeatability | 0.002 mm | |||
Hysteresis | 0.04 mm 0.002"*3 | |||
Temperature characteristics | 0.2%/°C*3 | |||
Environmental resistance | Enclosure rating | Heat-resistant | ||
Ambient temperature | -10 to +200 °C 14 to 392 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Weight | Approx. 55 g | |||
*1 The EG-547(W) cannot be used in combination with SH-422, 430, 440, 290, 809, 816 and 822. |