Separate Amplifier Proximity Sensor
ES series
Sensor Head, Shielded Type, M8 EH-108
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | EH-108 | |||
Type | Oil-resistant, Shielded, Threaded*1 | |||
Detectable object | Ferrous metals (see Characteristics for nonferrous metals) | |||
Standard target (iron, t=1 mm 0.04") | 10 x 10 mm 0.39" x 0.39" | |||
Stable detecting range | 0 to 1.5 mm0.06" | |||
Maximum detecting distance | 2.5 mm0.10" | |||
Hysteresis | 0.07 mm0.003" | |||
Repeatability | 0.005 mm0.0002" | |||
Temperature characteristics | ±10% max. of detecting distance at 23°C 73.4°F, within -10 to +60°C 14 to 140°F | |||
Environmental resistance | Enclosure rating | IP67 | ||
Ambient temperature | -10 to +60 °C 14 to 140 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Weight | Approx. 51 g (including nuts and 3-m 9.8' cable) | |||
*1 Not designed for immersed use. |