Sensor Head, Unshielded Type, f40 EH-440

EH-440 - Sensor Head, Unshielded Type, f40

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD / CAE

360°view (3D PDF)

  • CE Marking

Specifications

Model

EH-440

Type

Standard , Non-shielded , Cylindrical and threaded

Detectable object

Ferrous metals (see Characteristics for nonferrous metals)

Standard target (iron, t=1 mm 0.04")

40 x 40 mm1.57"

Stable detecting range

0 to 18 mm0.71"

Maximum detecting distance

36 mm1.42"

Hysteresis

0.1 mm0.004"

Repeatability

0.037 mm0.001"

Temperature characteristics

±10% max. of detecting distance at 23°C 73.4°F, within -10 to +60°C 14 to 140°F

Environmental resistance

Enclosure rating

IP67

Ambient temperature

-10 to +60 °C 14 to 140 °F (No freezing)

Relative humidity

35 to 85 % RH (No condensation)

Weight

Approx. 280 g (including nuts and 3-m 9.8' cable)

Data Sheet (PDF) Other Models