Inductive Gauging Sensor

EX-200 series

Select Language

Model

EX-305

EX-110

EX-416

EX-422

Type

Sensor head

Amplifier unit

EX-201

EX-202

EX-205

EX-210

Shape

ø5.4 ø0.21" Cylindrical

M10 Threaded

ø14.5 ø0.57"/M16 Cylindrical/Threaded

ø22 ø0.87"/M12 Cylindrical/Threaded

Measuring range

0 to 1 mm 0.04"

0 to 2 mm 0.08"

0 to 5 mm 0.20"

0 to 10 mm 0.39"

Analog output

Output voltage

0 to 5 V (Output impedance 100Ω)*1

Output current

4 to 20 mA (Applicable load: 0 to 350Ω)*1

Resolution

0.04% of F.S. (Response frequency: LOW)*1

Linearity

±1% of F.S.*1

Response
frequency

HIGH

18 kHz (-3 dB)*1

15 kHz (-3 dB)*1

13 kHz (-3 dB)*1

8 kHz (-3 dB)*1

LOW

1.3 kHz (-3 dB)*1

Disconnection alarm output (N.C.)

NPN: 100 mA (40 V) max., Residual voltage: 1 V max. (N.C.)*2

Functions

Auto-zero function/Response frequency selecting function

Temperature characteristics

0.03% of F.S./°C*3*1

Rating

Power supply voltage

12 to 24 VDC ±10%

Current consumption.

240 mA max.

Environmental resistance

Enclosure rating

IP67

Operating temperature range

-10 to 60°C 14 to 140°F (No freezing)

Operating ambient humidity

35 to 85% RH (No condensation)

Vibration

10 to 55 Hz, double amplitude: 1.5 mm 0.06", 2 hours in each of X, Y, and Z directions

Weight

Sensor head

Approx. 45 g (including nuts and 3-m 9.8' cable)

Approx. 55 g (including nuts and 3-m 9.8' cable)

Approx. 75 g (including nuts and 3-m 9.8' cable)

Approx. 200 g (including nuts and 3-m 9.8' cable)

*1 The above data was obtained using a steel target (S45C, SS41, t=1 mm 0.04" ).
When measuring aluminum, copper, or stainless steel targets, refer to the linear characteristics for these materials.
*2 NPN output can easily be converted to PNP output by connecting the optional OP-5148 PNP output converter.
*3 When the distance between the sensor head and the target is within 50% of the measuring range.

Sensor Library

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors