Vision Sensor
IV series
Recommended Replaceable Products: Sensor Amplifier for IV-HG, Expansion unit - IV-HG15
Contact Us: 1-888-539-3623 Inquiry form
For IV-G, Sensor Amplifier, Expansion unit IV-G15
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | IV-G15 | |||
Type | Expansion unit | |||
Tools | Type | Shape Detection, Color Area*1, Area*2, position adjustment | ||
Number | Detection tools: 16 tools, position adjustment tool: 1 tool*3 | |||
Switch settings (programs) | 32 programs | |||
Image history | Numbers | When using a color type head: 100 images*4, when using a monochrome type head: 300 images*5*6 | ||
Condition | NG only/All is selectable*6 | |||
Analysis information | OFF/Statistics/Histograms is switchable | |||
Other functions | HDR, HighGain, Color filters*1, Digital zoom (2x, 4x)*8, Brightness correction, Tilt correction, White balance*1, Mask outline, Mask area, Test run, ToolAutoTune, Input monitor, | |||
Indicators | PWR/ERR, OUT, TRIG, STATUS, LINK/ACT | |||
Input | Type | Non-voltage input/voltage input is switchable | ||
Inputs | 6 inputs (IN1 to IN6) | |||
Function | IN1: External trigger, IN2 to IN6: Enable by assigning the optional functions | |||
Output | Type | Open collector output NPN/PNP is switchable, N.O./N.C. is switchable | ||
Outputs | 8 outputs (OUT1 to OUT8) | |||
Function | Enable by assigning the optional functions | |||
Ethernet | Standard | 100BASE-TX/10BASE-T*9 | ||
Connector | RJ-45 8pin connector*9 | |||
Network function | FTP client, EtherNet/IP™, PROFINET | |||
Rating | Power voltage | Supplied from main unit | ||
Current consumption | 0.8 A or less. 1.5 A or less when also using an expansion unit (IV-G15). (The output load is excluded.) | |||
Environmental resistance | Ambient temperature | 0 to +50 °C 32 to 122 °F (No freezing)*10 | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Material | Main unit case: Polycarbonate | |||
Weight | Approx. 150 g | |||
*1 Color type only |