|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
Simple Set-up and Installation |
|
| For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above |
 |
Easy Installation and Operation. |
| No matter how good a sensor is, it can be difficult to use in the field if installation or operation is complicated. The GT Series reduces labor significantly due to its easy installation and operation. |
 |
Simple Mounting Through a φ10mm Hole |
| A locking collet specifically designed for the GT Series is available, eliminating the need to prepare a clamping fixture. The sensor can be easily mounted simply by drilling a 10mm diameter hole. |
 |
| OP-76874 |
|
 |
OP-76874
Head mounting bracket A(Optional) |
|
 |
| OP-76875 |
|
 |
OP-76875
Head mounting bracket B(Optional)
Side-mountable |
|
 |
 |
Automatic Calibration Function |
| Simply press the SET button to calibrate the unit. |
 |
| Tolerance Calibration |
|
 |
| Setting the tolerance is as easy as pressing the SET button on a master workpiece and setting the acceptable parameters (ymm). |
|
 |
| Two-Point Calibration |
|
 |
| Pressing the SET button once each on an OK and NG workpiece sets the detection value. |
|
 |
 |
Timing Input Unnecessary |
 |
| Self-Timing Function |
| When the preset timing level is exceeded, the self-timing function prepares for comparison. |
 |
| Static Hold Function |
| After the self-timing level is exceeded, the static hold function automatically detects when head oscillation has stopped and issues a comparator output. Compared with conventional sensors, this function can greatly decrease tact time. (* A fixed delay time can also be set if desired.) |
 |
|
 |
|
 |
RIGHT/LEFT to select, UP/DOWN to set |
 |
| The amplifier is designed for simple and easy operation with the RIGHT/LEFT buttons for menu selection and the UP/DOWN buttons for value adjustment. |
 |
|
 |
|
 |
One-Push Adjustment |
 |
Simultaneously pressing the UP and DOWN buttons completes the zero point adjustment.
This allows easy adjustment of initial and changeover settings. (Bank switching function also available) |
 |
|
 |
Since the co-transformer method keeps track of the absolute position, the zero point position is retained even after the power is turned off.
Once the zero point is adjusted, it is not necessary to adjust it again. |
 |
|
 |
 |
 |
 |
| Related Information Topics |
 |
| Related Product Downloads |
 |
 |
Contact Sensor
|
|
| General Purpose Digital Contact Sensor |
GT Series
NEW
|
|
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and amplifier information. |
 |
|
|
 |
|