|
|
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Specifications |
|
General Purpose Digital Contact Sensor (GT Series) Amplifier Specifications |
Best in Class Performance with the Specifications to Prove it |
| For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above |
 |
| GT Series Amplifier |
|
|
 |
1. Be sure to mount the DIN rail mounting amplifier on a DIN rail (i.e. the unit should be mounted on the metal DIN plate itself).
For additional amplifier unit installation, be sure to use the end unit (OP-26751).
2. One main unit and nine expansion units (ten in total) can be additionally installed.
For additional amplifier unit installation, each output current must be 20 mA or less.
3. If additional amplifier units are installed, the power supply voltage is 24 VDC. |
 |
|
 |
 |
 |
 |
| Related Information Topics |
 |
| Related Product Downloads |
 |
 |
Contact Sensor
|
|
| General Purpose Digital Contact Sensor |
GT Series
NEW
|
|
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and amplifier information. |
 |
|
|
 |
|