|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Specifications |
|
General Purpose Digital Contact Sensor (GT Series) Specifications |
Best in Class Performance with the Specifications to Prove it |
| For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above |
 |
| GT Series Sensor Head |
|
|
 |
1. Value read at the center of the measuring range with the response time set to 100 ms.
2. Value read near the center of the measuring range
3. Dust boot is not included with the GT-H10L/H22L |
 |
| GT Series Sensor Head(Air Push Models) |
|
|
 |
1. Value read at the center of the measuring range at ambient temperature of 73°F(23°C) with the response time set to 100 ms.
2. Value read near the center of the measuring range when the sensor head is installed downward.
3. To ensure you achieve the rating, connect the air tube to the air outlet joint and prevent foreign matter from entering it through the joint. |
 |
| GT Series Amplifier |
|
|
 |
1. Be sure to mount the DIN rail mounting amplifier on a DIN rail (i.e. the unit should be mounted on the metal DIN plate itself).
For additional amplifier unit installation, be sure to use the end unit (OP-26751).
2. One main unit and nine expansion units (ten in total) can be additionally installed.
For additional amplifier unit installation, each output current must be 20 mA or less.
3. If additional amplifier units are installed, the power supply voltage is 24 VDC. |
 |
|
 |
 |
 |
 |
| Related Information Topics |
 |
| Related Product Downloads |
 |
 |
Contact Sensor
|
|
| General Purpose Digital Contact Sensor |
GT Series
NEW
|
|
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and amplifier information. |
 |
|
|
 |
|