|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| GT Series Lineup |
|
GT Series Sensor Head,Amplifier and More |
|
| For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above |
 |
Sensor Heads |
|
| Type
| Model
| Shape
| Measuring range
|
Standard
|
GT-H10
|
|
0.39" 10mm |
Standard
|
GT-H22
|
|
0.87" 22mm |
Air push models
|
GT-A10
|
|
0.39" 10mm |
Air push models
|
GT-A22
|
|
0.87" 22mm |
Low-stress
|
GT-H10L
|
|
0.39" 10mm |
Low-stress
|
GT-H22L
|
|
0.87" 22mm |
|
 |
BCD Output Unit/RS-232C Communication Unit |
|
| model
| Shape
| Type
|
DL-RB1
|
|
BCD |
DL-RS1
|
|
RS-232C |
|
 |
Contacts |
|
| model
| Shape
| Type
|
OP-77678
|
|
Sandard(Included with all heads) |
OP-77679
|
|
Flat plate(Optional) |
OP-77680
|
|
Roller(Optional) |
OP-77681
|
|
Needle(Optional) |
OP-80228
|
|
Fluorine plastic(Optional) |
OP-77682
|
|
Super-tough(Optional) |
OP-81970
|
|
Ceramic(Optional) |
OP-77683
|
|
Offset(Optional) |
OP-77684
|
|
Spacer(Optional) |
|
 |
Optional |
|
| model
| Shape
| Type
|
OP-76874
|
|
Head mounting bracket A(Optional) |
OP-76875
|
|
Head mounting bracket B(Optional) |
OP-76876
|
|
Panel mounting bracket
(Included with panel mountable amplifier units) |
OP-76877
|
|
Fixture for fastening the DIN amplifier(Optional) |
OP-26751
|
|
End unit---2 per pack(Optional) |
OP-82133
|
|
Speed controller
for spindle movement adjustment(Optional) |
OP-78041
|
|
Dust boot
attached to sensor head(for GT-H10/A10) |
OP-78042
|
|
attached to sensor head(for GT-H22/A22) |
|
 |
|
 |
 |
 |
 |
| Related Information Topics |
 |
| Related Product Downloads |
 |
 |
Contact Sensor
|
|
| General Purpose Digital Contact Sensor |
GT Series
NEW
|
|
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and amplifier information. |
 |
|
|
 |
|