SensorCentral.Com
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
FS01 Fiber Optic Sensor
Online Support and Services
Applications

Food and Packaging Industries

Unbeatable Performance in Automation and Sensing Applications.

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.
Keyence FU-77
Keyence FU-77
Detection of Barcode Labels on Mount
A ToughFlex FU-77 fiber unit with the long detecting distance lenses detects barcode labels on a mount. Since the FU-77 lens is used, sensitivity can be easily changed even if mount thickness varies.
Keyence FS-V20 Series
Keyence FS-V20 Series
Detection of Double-fed Containers
Double-fed containers are detected to prevent production of defective products. The FS-V20 fiber optic sensor in TURBO mode with an F-2 lens and FU-77 fiber unit are used. The light beam passes through the target only when a single styrofoam container is fed.
Keyence FU-12
Keyence FU-12
Control of Hoop Material Transfer Speed
Conventionally, an ordinary fiber unit controls the hoop material transfer speed. However, detection errors are eliminated due to the FU-12's wide beam spot.
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
Fiber Optic Sensors  
Over 100 Different Variations Available: Flexible Stainless Steel Jackets Wide Beam or Small Spot Detection Liquid, Heat, or Vacuum Resistance Wide Range of Shapes & Mounting Options
Want to Improve Your Fiber Optic Sensor Knowledge?  
Download This Tips & Troubleshooting Guide to Learn More About Your Fiber Optic Sensor!
Do You Have a Challenging Color Detection Application?  
Discover Our RGB Digital Color, Luster & UV Sensors!
General Catalog  
Just released Get your copy today.
 
IP-66 FS-Neo Series Amplifiers Are Now Available!
 
Water, Chemical, & Oil Resistant Fibers for the FS-NEO Series.
 
Discover New Sensor and Safety Solutions Customized to Your Process.
 
Want to Learn Why Keyence Has Become a World Leader in Fiber Optic Sensing?
Related Product Downloads

Fiber Optic Sensor

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
Digital Fiberoptic Sensor FS-N Series NEW
Network Communication Unit NU Series NEW
DeviceNet Compatible Network Unit NU-DN1 NEW
CC-Link Compatible Network Unit NU-CL1 NEW
EtherNet/IP Compatible Network Unit NU-EP1 NEW
EtherCAT Compatible Network Unit NU-EC1 NEW
MEGA POWER Fiber Optic Sensor FS-V30 Series
Dual Digital Display type FS-V20 Series
Fiber Optic Units FU Series
RGB Digital Fiber optic type CZ Series
High Powered RGB Digital Fiber optic type CZ-V20 Series
High Accuracy type FS01/V1
Fiber optic amplifiers FS Series
Product catalogs and manuals include both sensor head and amplifier information.
Recommended Downloads
Recommended Products!
Network Communication Unit
Network Communication Unit
Fiber Optic Units
Fiber Optic Units
Self-contained CMOS Laser Sensor
Self-contained CMOS Laser Sensor
Self-contained Photoelectric Sensors
Self-contained Photoelectric Sensors
READ BEFORE BUYING!
Request FS01 Series price information.
See how Keyence will ship your order the day it's received
Try the FS01 Series free of charge.
Let the Keyence Experts answer your questions.

keyence

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.