keyence

SensorCentral.Com
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
FS01 Fiber Optic Sensor
Online Support and Services
Specifications

High Accuracy Fiber Optic Sensors (FS01 Series) FS-V1 Model Specifications

Best in Class Performance with the Specifications to Back it Up.

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.
FS-V Series Multi-functional Digital Calibration Amplifier
Type Hybrid calibration (One-touch + manual, digital) Digital Calibration
Main unit 1-line expansion unit 0-line expansion unit Main unit
Model NPN FS-V11 FS-V12 FS-V10 (1) FS-V1
PNP FS-V11P FS-V12P - FS-V1P
Light source Red LED
Response time 250µs (FINE)/500µs (TURBO)/ 1ms (SUPER TURBO) 410µs to 1.7 ms (2) 250µs
Operation mode LIGHT ON/DARK ON (switch selectable)
Timer function OFF-delay: 40 ms/10ms, Timer OFF (switch selectable) ON-delay: 40 ms, OFF-delay: 40 ms, Timer OFF (switch selectable)
Control output NPN or PNP 100 mA (40V) max. , Residual voltage : 1V max. (3)
Power supply 12 to 24 VDC±10%
Ambient light Incandescent lamp: 10,000 lux max. Sunlight: 20,000 lux max.
Ambient temperature -10°C to 55°C (14 to 131°F), No condensation
Relative humidity 35 to 85%, No condensation
1. FS-V10 has no output wire and FS-R0 should be used for issuing output.
2. The response time varies depending on the number of expansion units connected.
3. FS-V1 has 2 outputs.
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
NEW! Water Resistant Fiberoptic Sensor Amplifiers  
IP-66 FS-Neo Series Amplifiers Are Now Available!
New Environment-Proof Fiber Units!  
Water, Chemical, & Oil Resistant Fibers for the FS-NEO Series.
Free Industry-Specific Application Guides!  
Discover New Sensor and Safety Solutions Customized to Your Process.
General Catalog  
Just released Get your copy today.
 
Want to Learn Why Keyence Has Become a World Leader in Fiber Optic Sensing?
 
Presenting the Fiber Optic Sensor Tips and Troubleshooting Guide
 
Want to Learn Why Keyence Has Become a World Leader in Fiber Optic Sensing?
 
Enhancing the World's Most Reliable Fiber Optic Sensors with EtherNet/IP Communication
Related Product Downloads

Fiber Optic Sensor

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
Digital Fiberoptic Sensor FS-N Series NEW
Network Communication Unit NU Series NEW
DeviceNet Compatible Network Unit NU-DN1 NEW
CC-Link Compatible Network Unit NU-CL1 NEW
EtherNet/IP Compatible Network Unit NU-EP1 NEW
EtherCAT Compatible Network Unit NU-EC1 NEW
MEGA POWER Fiber Optic Sensor FS-V30 Series
Dual Digital Display type FS-V20 Series
Fiber Optic Units FU Series
RGB Digital Fiber optic type CZ Series
High Powered RGB Digital Fiber optic type CZ-V20 Series
High Accuracy type FS01/V1
Fiber optic amplifiers FS Series
Product catalogs and manuals include both sensor head and amplifier information.
Recommended Downloads
Recommended Products!
Network Communication Unit
Network Communication Unit
Fiber Optic Units
Fiber Optic Units
Self-contained CMOS Laser Sensor
Self-contained CMOS Laser Sensor
Self-contained Photoelectric Sensors
Self-contained Photoelectric Sensors
READ BEFORE BUYING!
Request FS01 Series price information.
See how Keyence will ship your order the day it's received
Try the FS01 Series free of charge.
Let the Keyence Experts answer your questions.

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.