FS-V20 Fiber Optic Sensor
Online Support and Services
Features

Dual Digital Display Fiber Optic Sensors

Longer Detecting Distance in Harsh Environments.

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.

The World's First Dual Digital Display Monitor

Dual digital display amplifier
View present and current values

Preset Value and Current Value

Preset Value can be changed while monitoring the amount of light received.
Hold function for simultaneous peak/bottom value display

Peak Value and Bottom Value

The Hold function makes it possible to simultaneously display both peak and bottom values.

Industry's Highest Speed and Accuracy

Provides a wider range of applications with the industry's highest response speed of 50μs.
High speed response

High Resolution Mode with No Saturation at Close Proximity

The FS-V20's high-resolution mode expands the maximum light received level to 65,520 from the conventional 4,095 for sensing close targets. (Patent pending.)
High resolution mode

Industry's Most Powerful LED Beam & Detecting Distance

High power enables the FS-V20 to provide reliable detection in all environments where thin fibers are used, even in poor or deteriorating conditions.
4 times the power of conventional fiber optic sensors
Fiber optic sensor with 4 times the power
A sensing distance of 1500mm is achieved by the standard FU-7F Thrubeam Fiber Unit.

Simple Control and Display

The FS-V20 was designed in pursuit of higher functionality and performance while maintaining simple control and display features. Keyence's long history of fiber optic sensor development enabled us to give the FS-V20 an exquisite balance of easy-to-use controls and features.

Stable Detection Over a Long Lifetime

Provided with two new features for stable, high-precision detection. It is essential for fiber optic sensors to be able to maintain stable light emissions for long periods of time. Fluctuations or decreased light emissions over a long period may compromise high precision detection. The FS-V20's 4-element red LED and S-APC function solve these problems where conventional sensors fail.
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
NEW! Water Resistant Fiberoptic Sensor Amplifiers  
IP-66 FS-Neo Series Amplifiers Are Now Available!
New Environment-Proof Fiber Units!  
Water, Chemical, & Oil Resistant Fibers for the FS-NEO Series.
Free Industry-Specific Application Guides!  
Discover New Sensor and Safety Solutions Customized to Your Process.
General Catalog  
Just released Get your copy today.
 
Want to Learn Why Keyence Has Become a World Leader in Fiber Optic Sensing?
 
Presenting the Fiber Optic Sensor Tips and Troubleshooting Guide
 
Want to Learn Why Keyence Has Become a World Leader in Fiber Optic Sensing?
 
Enhancing the World's Most Reliable Fiber Optic Sensors with EtherNet/IP Communication
Related Product Downloads

Fiber Optic Sensor

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
Digital Fiberoptic Sensor FS-N Series NEW
Network Communication Unit NU Series NEW
DeviceNet Compatible Network Unit NU-DN1 NEW
CC-Link Compatible Network Unit NU-CL1 NEW
EtherNet/IP Compatible Network Unit NU-EP1 NEW
EtherCAT Compatible Network Unit NU-EC1 NEW
MEGA POWER Fiber Optic Sensor FS-V30 Series
Dual Digital Display type FS-V20 Series
Fiber Optic Units FU Series
RGB Digital Fiber optic type CZ Series
High Powered RGB Digital Fiber optic type CZ-V20 Series
High Accuracy type FS01/V1
Fiber optic amplifiers FS Series
Product catalogs and manuals include both sensor head and amplifier information.
Recommended Downloads
Recommended Products!
Network Communication Unit
Network Communication Unit
Fiber Optic Units
Fiber Optic Units
Self-contained CMOS Laser Sensor
Self-contained CMOS Laser Sensor
Self-contained Photoelectric Sensors
Self-contained Photoelectric Sensors
READ BEFORE BUYING!
Request FS-V20 Series price information.
See how Keyence will ship your order the day it's received
Try the FS-V20 Series free of charge.
Let the Keyence Experts answer your questions.

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.