|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Specifications |
|
Dual Digital Display Amplifier (FS-V20 Series) Specifications |
Best in Class Performance with the Specifications to Back it Up. |
| For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above |
 |
 |
| FS-V20 Series Digital Display Amplifier |
| Type |
Main unit |
1-line expansion unit |
0-line expansion unit |
| Model |
NPN |
FS-V21R |
FS-V21G |
FS-V22R |
FS-V22G |
FS-V20R |
| PNP |
FS-V21RP |
- |
FS-V22RP |
- |
- |
| Light source |
Red LED |
Green LED |
Red LED |
Green LED |
Red LED |
| Response time |
250μs (FINE)/500μs (TURBO)/1ms (SUPER TURBO)/4ms(ULTRA TURBO)/ 500μs (HIGH RESOLUTION)/50μs (HIGH SPEED) |
| Operation mode |
Light-ON/Dark-ON (switch-selectable) |
| Detection mode |
Light intensity/rising edge/falling edge |
| Timer function |
Mode:Timer OFF/OFF-delay timer/ON-delay timer/One-shot timer, selectable Variable range:1 to 500ms [1 to 30ms (in 1ms increments), 30 to 50ms (in 2ms increments), 50 to 200ms (in 10ms increments), 200 to 500ms (in 50ms increments)] Accuracy:±10% of the Preset Value |
| Control output |
NPN or PNP 100 mA max. (40VDC max), Residual voltage : 1Vmax. |
| Power supply |
12 to 24VDC ±10% , ripple: 10% max. |
| Ambient light |
Incandescent lamp: 20,000 lux max. , Sunlight: 30,000 lux max. |
| Ambient temperature |
-10°C to +55°C (14 to 131°F), No condensation |
| Relative humidity |
35 to 85%, No condensation |
| Vibration resistance |
10 to 55 Hz, 1.5-mm double amplitude, each in X, Y, and Z directions for two hours |
| Shock resistance |
500 m/s² Three times each in X, Y, and Z directions |
|
 |
|
 |
|
 |
 |
 |
 |
| Related Information Topics |
 |
| Related Product Downloads |
 |
 |
Fiber Optic Sensor
|
|
| Digital Fiber Optic Sensor |
FS-V30 Series
NEW
|
|
 |
 |
 |
 |
 |
| Dual Digital Display type |
FS-V20 Series
|
|
 |
 |
 |
 |
 |
| Fiber Optic Units |
FU Series
|
|
 |
 |
 |
 |
 |
| RGB Digital Fiber optic type |
CZ Series
|
|
 |
 |
 |
 |
 |
| High Powered RGB Digital Fiber optic type |
CZ-V20 Series
NEW
|
|
 |
 |
 |
 |
 |
| High Accuracy type |
FS01/V1
|
|
 |
 |
 |
 |
 |
| Fiber optic amplifiers |
FS Series
|
|
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and amplifier information. |
 |
|
|
 |
Price Info |
| Request FS-V20 Series price information. |
|
|
|
|
|
 |
|