|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
Adjustment/External Setting |
Useful Functions for Various Applications |
| For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above |
 |
|
 |
| %Tuning |
 |
| You can set the sensitivity with just the touch of a button. When light intensity values fluctuate due to dust or misalignment, you can adjust the sensitivity by a fixed percentage. (+/-99%) |
 |
|
 |
|
 |
|
 |
| Shift Function |
| Adjust the current received light intensity to "0". For example. you can zero the received light intensity from a reflective sensor so that the background will display "0". This function is effective when there are only small differences between targets received light intensity. |
 |
|
 |
|
 |
|
 |
| Display Scaling |
| You can adjust the light intensity on the display. In this way, each amplifier can display the same value for the same target. (1 output type only) |
 |
|
 |
|
 |
|
 |
| Fiber Transmission Stop Input |
When the external input is activated, LED transmission will stop on the Main unit and all connected Sub units.
[Example of use]
•Troubleshooting at sensor startup
•Preventing interference with other sensors |
 |
|
 |
| External Tuning |
Sensitivity can also be externally set by a PLC.
The external input works the same as the SET button. |
 |
Preventing Operational Errors |
 |
| Password Lock Function |
| With the Password Lock function, only authorized operators can modify the settings on the FS-V30. Since the Password Levels are selectable, operation errors can be prevented. |
 |
|
 |
|
 |
Inverted Display |
 |
|
| Depending on the mounting direction, some displays may be inverted. The digital display on the FS-V30 can be inverted, providing easy to read displays. |
 |
|
 |
|
 |
Power Saving |
 |
| Power Saving Function |
The lowest power consumption in its class thanks to the MEGA FALCON chip.
The display can be turned off to reduce power consumption |
 |
|
 |
|
 |
S-APC Mode + 4-Element LED |
 |
| The Ultimate in Long Term Stability. |
| The selectable S-APC function maintains a constant light level over time. The 4-element LED prevents diode deterioration over an extended period of time. Together, these functions make the FS-V30 series the easy choice for long-term, maintenance-free operation. |
 |
|
 |
|
 |
Edge Inspection Mode |
 |
| Unaffected by Dirt or Temperature Change. |
| This mode ignores slight variations of light intensity by dirt or temperature, and detects only the targets. It can detect slight differences of light intensity without readjustment of the sensitivity. |
 |
|
 |
|
 |
Preventing Saturation |
 |
| Attenuate Function |
| In situations where fiber units have to be mounted in close proximity to a highly reflective background, the amplifier may saturate. The selectable attenuation function adjusts transmission intensity, allowing the FS-V30 Series to be used in close proximity (enabled) or from long distance (disabled) |
 |
|
 |
|
 |
Area Output |
 |
| Ignore Background Interference. |
| Set an upper and lower detection level. The FS-V30 will output when the received signal is between the setting limits. |
 |
|
 |
|
 |
Full Automatic Calibration |
 |
| No Need to Stop Targets |
| When detecting falling or minute targets, it is very difficult to make sensitivity adjustments to manual fiber-optic sensors. Fully automatic calibration is unique to digital sensors. A suitable sensitivity is set by pressing the SET button while the target passes through the sensiting area. |
 |
|
 |
|
 |
Maximum Sensivility Setting |
 |
| Ignore Backgrounds |
| The sensitivity of the FS-V30 can be set to the maximum level to ignore background surfaces. This feature also makes it possible to detect targets while suppressing the influence of dust. |
 |
|
 |
|
 |
|
 |
 |
 |
 |
| Related Information Topics |
 |
| Related Product Downloads |
 |
 |
Fiber Optic Sensor
|
|
| Digital Fiber Optic Sensor |
FS-V30 Series
NEW
|
|
 |
 |
 |
 |
 |
| Dual Digital Display type |
FS-V20 Series
|
|
 |
 |
 |
 |
 |
| Fiber Optic Units |
FU Series
|
|
 |
 |
 |
 |
 |
| RGB Digital Fiber optic type |
CZ Series
|
|
 |
 |
 |
 |
 |
| High Powered RGB Digital Fiber optic type |
CZ-V20 Series
NEW
|
|
 |
 |
 |
 |
 |
| High Accuracy type |
FS01/V1
|
|
 |
 |
 |
 |
 |
| Fiber optic amplifiers |
FS Series
|
|
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and amplifier information. |
 |
|
|
 |
Price Info |
| Request FS-V30 Series price information. |
|
|
|
|
|
 |
|