|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
|
|
All Fiber Units are Available for Same-day Shipment. |
Our Technical Sales Staff will Select the Best Unit for You. |
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
Hex-shaped |
 |
| Unbreakable Fiber |
| The cable features a unbreakable fiber with the tip of the fiber bent at a right angle, like a periscope. This design requires far less space than conventional models. (Patent pending) |
 |
|
 |
|
 |
|
 |
| Space-saving, Trouble-free |
| All Hex-shaped fiber units allow neat cable routing and require less space for installation. This eliminates problems such as entangled cables. |
 |
|
 |
|
 |
|
 |
| Easy Mounting |
| Secure the unit with a single nut. Your current, standard fiber unit can be replaced without additional preparation or modification. |
 |
|
 |
|
 |
| Retroreflective |
|
 |
| |
|
 |
| Narrow beam |
|
 |
| |
|
 |
 |
| High-Flex |
|
 |
| |
|
 |
| Definitereflective |
|
 |
| |
|
 |
 |
| Heat Resistant |
|
 |
| |
|
 |
| LCD/Semiconductor |
|
 |
| |
|
 |
 |
| Chemical proof |
|
 |
| |
|
 |
| Liquid Level |
|
 |
| |
|
 |
 |
|
 |
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
|
Fiber Optic Sensors
NEW
|
| Over 100 Different Variations Available:
Flexible Stainless Steel Jackets
Wide Beam or Small Spot Detection
Liquid, Heat, or Vacuum Resistance
Wide Range of Shapes & Mounting Options |
|
|
|
|
 |
|
|
|
|
|
|
|
|
|
 |
 |
 |
| Related Product Downloads |
 |
 |
Fiber Optic Sensor
|
|
| Digital Fiberoptic Sensor |
FS-N Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Network Communication Unit |
NU Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| DeviceNet Compatible Network Unit |
NU-DN1
NEW
|
|
 |
 |
 |
 |
 |
 |
| CC-Link Compatible Network Unit |
NU-CL1
NEW
|
|
 |
 |
 |
 |
 |
 |
| EtherNet/IP Compatible Network Unit |
NU-EP1
NEW
|
|
 |
 |
 |
 |
 |
 |
| EtherCAT Compatible Network Unit |
NU-EC1
NEW
|
|
 |
 |
 |
 |
 |
 |
| MEGA POWER Fiber Optic Sensor |
FS-V30 Series
|
|
 |
 |
 |
 |
 |
 |
| Dual Digital Display type |
FS-V20 Series
|
|
 |
 |
 |
 |
 |
 |
| Fiber Optic Units |
FU Series
|
|
 |
 |
 |
 |
 |
 |
| RGB Digital Fiber optic type |
CZ Series
|
|
 |
 |
 |
 |
 |
 |
| High Powered RGB Digital Fiber optic type |
CZ-V20 Series
|
|
 |
 |
 |
 |
 |
 |
| High Accuracy type |
FS01/V1
|
|
 |
 |
 |
 |
 |
 |
| Fiber optic amplifiers |
FS Series
|
|
 |
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and amplifier information. |
 |
|
|
 |
Price Info |
| Request FS-V30 Series price information. |
|
|
|
|
|
 |
|