|
 |
 |
FU Series Fiber Optic Sensor Head Variations |
|
| For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above |
 |
 |
 |
|
 |
| Easy, trouble-free mounting. Unbreakable fiber exits the housing at a right angle, like a periscope. |
|
|
|
 |
 |
 |
 |
|
 |
| A flexible stainless steel jacket protects the fiber from daily wear. |
|
|
|
 |
 |
 |
 |
|
 |
| 10 mm width area detection. Reduces effects of vibration, or target position. |
|
|
|
 |
 |
 |
 |
|
 |
| Simplifies setup and helps reduce installation time. |
|
|
|
 |
 |
 |
|
 |
| Thin sleeve, thrubeam type for use in tight locations. |
|
|
|
 |
 |
 |
 |
|
 |
| High-flex, reflective type provides higher flexibility than an electrical wire. |
|
|
|
 |
 |
 |
 |
|
 |
| Long-distance, side-view type. High-power unit with a side-view lens built in. |
|
|
|
 |
 |
 |
 |
|
 |
| Heat resistant fiber type. Resists temperatures up to 350 C (+662 F) |
|
|
|
 |
 |
 |
|
 |
| ToughFlex tube-mountable liquid level detection type. |
|
|
|
 |
 |
 |
 |
|
 |
| ULTRA long detecting distance up to 900 mm (FU-61), 1800 mm (FU-71). |
|
|
|
 |
 |
 |
 |
|
 |
| Long detecting distance, definite-reflective type. Suitable for circuit board deflection detection and wafer mapping. |
|
|
|
 |
|