SensorCentral.Com
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
FU Series Fiber optic sensor head
Online Support and Services
Applications

ICs & Electronics Industries

Unbeatable Performance in Automation and Sensing Applications

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.
Keyence FU-12 area detection fiber unit
Keyence FU-12 area detection fiber unit
Detection of Flat Wafer Orientation
The FU-12 area detection fiber unit and the FS-V fiber optic sensor determine wafer position by detecting flat wafer orientation. Detection is based on the difference between the light quantity interrupted by a flat wafer orientation and another wafers orientation.
Keyence FS-V20 Series
Keyence FS-V20 Series
Counting Connector Pins
Defective products are detected by counting the number of connector pins. When pin thickness varies, the FS-V20's automatic calibration function enables sensitivity to be changed without stopping the line
Keyence FU-12 area detection fiber unit
Keyence FU-12 area detection fiber unit
Detection of Molded IC Passage
The FS-V20 Series detects molded ICs on a production line. Unlike conventional photoelectric sensors, the FU-12 fiber unit enables wide-area detection. As a result, optical alignment is easy and detection is stable.
Keyence FU-12 area detection fiber unit
Keyence FU-12 area detection fiber unit
Detecting Presence/absence of Chips on Embossed Tape
During the mounting process of chip resistors to embossed tape, the FS-V20 Series detects whether a chip is missing. The fiber unit is positioned so that the embossed portion passes through the beam area.
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
Fiber Optic Sensors  
Over 100 Different Variations Available: Flexible Stainless Steel Jackets Wide Beam or Small Spot Detection Liquid, Heat, or Vacuum Resistance Wide Range of Shapes & Mounting Options
Want to Improve Your Fiber Optic Sensor Knowledge?  
Download This Tips & Troubleshooting Guide to Learn More About Your Fiber Optic Sensor!
Do You Have a Challenging Color Detection Application?  
Discover Our RGB Digital Color, Luster & UV Sensors!
General Catalog  
Just released Get your copy today.
 
IP-66 FS-Neo Series Amplifiers Are Now Available!
 
Water, Chemical, & Oil Resistant Fibers for the FS-NEO Series.
 
Discover New Sensor and Safety Solutions Customized to Your Process.
 
Want to Learn Why Keyence Has Become a World Leader in Fiber Optic Sensing?
Related Product Downloads

Fiber Optic Sensor

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
Digital Fiberoptic Sensor FS-N Series NEW
Network Communication Unit NU Series NEW
DeviceNet Compatible Network Unit NU-DN1 NEW
CC-Link Compatible Network Unit NU-CL1 NEW
EtherNet/IP Compatible Network Unit NU-EP1 NEW
EtherCAT Compatible Network Unit NU-EC1 NEW
MEGA POWER Fiber Optic Sensor FS-V30 Series
Dual Digital Display type FS-V20 Series
Fiber Optic Units FU Series
RGB Digital Fiber optic type CZ Series
High Powered RGB Digital Fiber optic type CZ-V20 Series
High Accuracy type FS01/V1
Fiber optic amplifiers FS Series
Product catalogs and manuals include both sensor head and amplifier information.
Recommended Downloads
Recommended Products!
Digital Fiberoptic Sensor
Digital Fiberoptic Sensor
Network Communication Unit
Network Communication Unit
Digital Laser Sensor
Digital Laser Sensor
Self-contained Photoelectric Sensors
Self-contained Photoelectric Sensors
READ BEFORE BUYING!
Request FU Series price information.
See how Keyence will ship your order the day it's received
Try the FU Series free of charge.
Let the Keyence Experts answer your questions.

keyence

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.