|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
|
|
Environment-proof Fiber Unit Heads |
Water, Chemical & Oil Resistant Environment-Proof Fiber Units |
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
THRUBEAM MODEL |
 |
| Fully encased in fluorocarbon resin |
 |
|
 |
|
 |
|
 |
DEFINITE-REFLECTIVE MODEL |
 |
| Stable detection in liquid environments |
 |
|
 |
|
 |
|
 |
THRUBEAM MODEL / Spherical geometry resists water droplets |
| Curved detection surface allows water droplets that can interfere with detection to flow off easily. |
 |
| HOW TO MOUNT |
|
 |
|
 |
| FU-98 |
| A dedicated mounting bracket (OP-87095:Material Stainless Steel 316) is available.Projections on the housing secure the bracket to prevent the fiber from slipping out of place. |
|
 |
|
 |
| FU-96T |
| Mounting holes on the housing help you install the fiber as it is. The side-view design allows for installation in narrow spaces. |
|
 |
DEFINITE-REFLECTIVE MODEL / Truncated "V" design prevents liquid pooling |
| The truncated "V" design, in which the transmitter and receiver are separate from each other, helps reduce false detection which can be caused by liquid pooling commonly experienced by conventional models. Additionally, the detection surface is rounded to keep it free from liquid droplets or pooling. |
 |
| Conventional cylindrical type |
|
 |
| |
|
 |
| FU-97P |
|
 |
| |
|
 |
 |
Applications |
|
 |
| Detecting drill fracture in a coolant environment (FU-98) |
|
 |
| |
|
 |
| Detecting passage of cans on a cleaning line (FU-96T) |
|
 |
| |
|
 |
 |
| Wafer presence detection after cleaning (FU-97P) |
|
 |
| |
|
 |
|
 |
 |
|
 |
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
|
Fiber Optic Sensors
NEW
|
| Over 100 Different Variations Available:
Flexible Stainless Steel Jackets
Wide Beam or Small Spot Detection
Liquid, Heat, or Vacuum Resistance
Wide Range of Shapes & Mounting Options |
|
|
|
|
 |
|
|
|
|
|
|
|
|
|
 |
 |
 |
| Related Product Downloads |
 |
 |
Fiber Optic Sensor
|
|
| Digital Fiberoptic Sensor |
FS-N Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Network Communication Unit |
NU Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| DeviceNet Compatible Network Unit |
NU-DN1
NEW
|
|
 |
 |
 |
 |
 |
 |
| CC-Link Compatible Network Unit |
NU-CL1
NEW
|
|
 |
 |
 |
 |
 |
 |
| EtherNet/IP Compatible Network Unit |
NU-EP1
NEW
|
|
 |
 |
 |
 |
 |
 |
| EtherCAT Compatible Network Unit |
NU-EC1
NEW
|
|
 |
 |
 |
 |
 |
 |
| MEGA POWER Fiber Optic Sensor |
FS-V30 Series
|
|
 |
 |
 |
 |
 |
 |
| Dual Digital Display type |
FS-V20 Series
|
|
 |
 |
 |
 |
 |
 |
| Fiber Optic Units |
FU Series
|
|
 |
 |
 |
 |
 |
 |
| RGB Digital Fiber optic type |
CZ Series
|
|
 |
 |
 |
 |
 |
 |
| High Powered RGB Digital Fiber optic type |
CZ-V20 Series
|
|
 |
 |
 |
 |
 |
 |
| High Accuracy type |
FS01/V1
|
|
 |
 |
 |
 |
 |
 |
| Fiber optic amplifiers |
FS Series
|
|
 |
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and amplifier information. |
 |
|
|
 |
|