SensorCentral.Com
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
NU Network Communication Unit
Online Support and Services
Specifications

Network Communication Unit (NU) Specifications

Best in Class Performance with the Specifications to Back it Up.

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.
EtherNet/IP Compatible Network Unit: NU-EP1
EtherNet/IP Compatible Network Unit: NU-EP1
1. When using the power PoE power receiving function, use the STP cable or Category 5 or higher UTP cable.
2. The number of connectable units is not limited when using a switch.
3. "N-bus" is the name of KEYENCE's wiring-saving system for sensor amplifiers.
4. Varies with the sensor amplifiers connected.
5. Current value which, when supplying power from the power supply connector, can be supplied to the NU-EP1 or to a sensor amplifier unit connected to the NU-EP1.
6. Power which can be supplied to the sensor amplifier when using the PoE power receiving function.
7. Varies according to the working ambient temperature. (-20 to 45 °C -4 to 113 °F: 360 mA or less, 45 to 50 °C 113 to 122 °F: 260 mA or less, 50 to 55 °C 122 to 131 °F: 140 mA or less)
8. Does not include power supplied to connected sensor amplifier.
EtherCAT Compatible Network Unit: NU-EC1
EtherCAT Compatible Network Unit: NU-EC1
1. "N-bus" is the name of KEYENCE's wiring-saving system for sensor amplifiers.
2. Varies with the sensor amplifiers connected.
3. Value of current supplied to this product or sensor amplifier or module connected to this product.
4. Exclusive of the current supplied to the sensor amplifiers connected.
DeviceNet compatible communication unit: NU-DN1
DeviceNet compatible communication unit: NU-DN1
1. "N-bus" is the name of KEYENCE's wiring-saving system for sensor amplifiers.
2. Depends on the sensor amplifiers connected.
3. Indicates the current that can be supplied to this product or to the sensor amplifier units linked to this product.
4. Power to the NU-DN1 is supplied from the DeviceNet. communication power supply. The same power is also supplied to all sensor amplifiers connected, via the NU-DN1.
5. Exclusive of the current supplied to the sensor amplifiers connected.
CC-Link Compatible Network Unit: NU-CL1
CC-Link Compatible Network Unit: NU-CL1
1. "N-bus" is the name of KEYENCE's wiring-saving system for sensor amplifiers.
2. Depends on the sensor amplifiers connected.
3. Indicates the current that can be supplied to this product or to the sensor amplifier units linked to this product.
4. Exclusive of the current supplied to the sensor amplifiers connected.
e-CON network input unit: NU-EN8N
e-CON network input unit: NU-EN8N
1. The NU-EN8N occupies eight ID numbers of the communication unit regardless of the number of input devices connected.
2. Power to the NU-EN8N is supplied from the connected communication unit.
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
Fiber Optic Sensors  
Over 100 Different Variations Available: Flexible Stainless Steel Jackets Wide Beam or Small Spot Detection Liquid, Heat, or Vacuum Resistance Wide Range of Shapes & Mounting Options
Want to Improve Your Fiber Optic Sensor Knowledge?  
Download This Tips & Troubleshooting Guide to Learn More About Your Fiber Optic Sensor!
Do You Have a Challenging Color Detection Application?  
Discover Our RGB Digital Color, Luster & UV Sensors!
General Catalog  
Just released Get your copy today.
 
IP-66 FS-Neo Series Amplifiers Are Now Available!
 
Water, Chemical, & Oil Resistant Fibers for the FS-NEO Series.
 
Discover New Sensor and Safety Solutions Customized to Your Process.
 
Want to Learn Why Keyence Has Become a World Leader in Fiber Optic Sensing?
Related Product Downloads

Fiber Optic Sensor

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
Digital Fiberoptic Sensor FS-N Series NEW
Network Communication Unit NU Series NEW
DeviceNet Compatible Network Unit NU-DN1 NEW
CC-Link Compatible Network Unit NU-CL1 NEW
EtherNet/IP Compatible Network Unit NU-EP1 NEW
EtherCAT Compatible Network Unit NU-EC1 NEW
MEGA POWER Fiber Optic Sensor FS-V30 Series
Dual Digital Display type FS-V20 Series
Fiber Optic Units FU Series
RGB Digital Fiber optic type CZ Series
High Powered RGB Digital Fiber optic type CZ-V20 Series
High Accuracy type FS01/V1
Fiber optic amplifiers FS Series
Product catalogs and manuals include both sensor head and amplifier information.
Recommended Downloads
Recommended Products!
Digital Fiberoptic Sensor
Digital Fiberoptic Sensor
Self-contained Photoelectric Sensors
Self-contained Photoelectric Sensors
Digital Laser Sensor
Digital Laser Sensor
CMOS Analog Laser Sensor
CMOS Analog Laser Sensor
READ BEFORE BUYING!
Request NU Series price information.
See how Keyence will ship your order the day it's received
Try the NU Series free of charge.
Let the Keyence Experts answer your questions.

keyence

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.