|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Specifications |
|
|
|
CMOS Laser Sensor (GVSeries) Specifications |
Best in class performance with the specifications to prove it |
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
| Sensor Head |
|
|
 |
1. General guideline for amplifier display values relative to detection distance (when distance display mode is set to normal).
2. Incandescent lamp: 5000 lux, Sunlight: 3000 lux for GV-H1000 (When the response time is set to 10 ms or faster)
3. Incandescent lamp: 2500 lux, Sunlight: 1500 lux for GV-H1000L (When the response time is set to 10 ms or faster)
4. Including 2 m connector cable (3 m cable for GV-H1000)
5. The laser classification for FDA (CDRH) is implemented based on IEC 60825-1 in accordance with the requirements of Laser Notice No.50. |
 |
| Amplifier Unit |
|
|
 |
| 1. Including the cable (2 m (6.6')). |
 |
| Output circuit GV21, 22 |
|
|
 |
1. The power lines (brown and blue) of the expansion unit are common inside through the connector.
2. Black: Control output 1/White: Control output 2 |
 |
| Output circuit GV21P, 22P |
|
|
 |
1. The power lines (brown and blue) of the main unit and those of the expansion unit are common inside through the connector.
2. Black: Control output 1/White: Control output 2 |
 |
| Input circuit GV21, 22 |
|
|
 |
1. Pink: Bank switching input/Shift input/Timing input, Purple: Emission stop input.
2. The power line (blue) of the main unit and that of the expansion unit are common inside through the connector. |
 |
| Input circuit GV21P, 22P |
|
|
 |
1. Pink: Bank switching input/Shift input/Timing input, Purple: Emission stop input
2. The power line (brown) of the main unit and that of the expansion unit are common inside through the connector. |
 |
|
 |
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Laser Sensor
|
|
| Self-contained CMOS Laser Sensor |
LR-Z Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Digital Laser Sensor |
LV-N Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Ultra-Compact Digital Laser Optic Sensors |
LV-S Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Ultra-Compact Digital Laser Optic Sensors |
LV-H Series
|
|
 |
 |
 |
 |
 |
 |
| CMOS Multi-Function Analog Laser Sensor |
IL Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| CMOS Analog Laser Sensor |
IA Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Thrubeam Type Laser Detection Sensor |
IB Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Digital CMOS Laser Sensor |
GV Series
|
|
 |
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and amplifier information. |
 |
|
|
 |
|