|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Specifications |
|
|
|
IB Series Thrubeam Type Laser Detection Sensor |
Best in Class Performance with the Specifications to Back it Up. |
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
| Sensor head |
|
|
 |
1. The classification for FDA (CDRH) is implemented based on IEC60825-1 in accordance with the requirements of Laser Notice No.50.
2. Value when measuring the target (white diffuse object) at the middle of the transmitter and receiver position, and at the center of the measurement range.
3. When distance between transmitter and receiver is set to 300 mm 11.81", and light is half-shielded at a position 150 mm 5.91" from receiver.
Deflection width (±2σ) when sampled for 30 seconds with an average number of times set to 64 times.
4. When distance between transmitter and receiver is set to 100 mm 3.94" and full light is received. |
 |
| Amplifier unit |
|
|
 |
1. ±5 V, 1 to 5 V, 0 to 5 V, or 4 - 20 mA should be selected.
2. The four external input wires are assigned with desired inputs.
Rated no-voltage input: ON voltage 2 V or less, OFF current 0.05 mA or less
Rated voltage input: Max. input rating 30 V or less, ON voltage 7.5 V or more, OFF current 0.05 mA or less
3. Rated NPN open collector output: Max. 50 mA/ch (20 mA/ch when expansion units are connected), 30 V or less, residual voltage 1 V or less
Rated PNP open collector output: Max. 50 mA/ch (20 mA/ch when expansion units are connected), 30 V or less, residual voltage 2 V or less
4. The power consumption with slave units installed is the total of each amplifier unit’s power consumption.
Example: When using one master unit (IB-1000) with two slave units (IB-1050) (1950 mW X 1) + (1950 mW X 2) = 5850 mW |
 |
|
 |
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Laser Sensor
|
|
| Self-contained CMOS Laser Sensor |
LR-Z Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Digital Laser Sensor |
LV-N Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Ultra-Compact Digital Laser Optic Sensors |
LV-S Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Ultra-Compact Digital Laser Optic Sensors |
LV-H Series
|
|
 |
 |
 |
 |
 |
 |
| CMOS Multi-Function Analog Laser Sensor |
IL Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| CMOS Analog Laser Sensor |
IA Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Thrubeam Type Laser Detection Sensor |
IB Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Digital CMOS Laser Sensor |
GV Series
|
|
 |
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and amplifier information. |
 |
|
|
Recommended Products!
|
|
 |
| IG Series NEW |
| Multi-Purpose CCD Laser Micrometer |
|
|
|
|
 |
|