|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Specifications |
|
|
|
IL Series CMOS Multi-Function Analog Laser Sensor |
Best in Class Performance with the Specifications to Back it Up. |
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
| Sensor head |
|
|
 |
1. The laser classification for FDA (CDRH) is implemented based on IEC 60825-1 in accordance with the requirements of Laser Notice No.50.
2. Value when measuring the KEYENCE standard target (white diffuse object).
3. F.S. of each model is as follows. IL-030: ±5 mm ±0.20" IL-065: ±10 mm ±0.39" IL-100: ±20 mm ±0.79" IL-300: ±140 mm ±5.51" IL-600: ±400 mm ±15.75"
4. Value when measuring the KEYENCE standard target (white diffuse object) at the reference distance, sampling rate: 1 ms, and average number of times: 128. For the IL-300/IL-600, the sampling rate is 2 ms.
5. Value when the sampling rate is set to 2 ms or 5 ms. |
 |
| Amplifier unit |
|
|
 |
1. Select and use one of ±5 V, 1 to 5 V, 0 to 5 V or 4 to 20 mA.
2. Assign an input of your choice to the 4 external input lines before using.
3. – The NPN open collector rated output is: 50 mA max./ch (20 mA when adding an expansion unit) less than 30 V, residual voltage less than 1 V (less than 1.5 V when adding over 6 units including the main unit)
– The PNP open collector rated output is: 50 mA max./ch (20 mA/ch when adding expansion units), less than power voltage, and less than 2 V residual voltage (less than 2.5 V when adding over 6 units including the main unit)
4. If there are over 6 additional expansion units, please use a power voltage of 20 to 30 V. |
 |
Sensor head cables (sold separately)
The cable does not come attached with the sensor head and must be purchased separately. |
|
|
 |
|
 |
| Communication unit |
|
|
 |
|
 |
| Optional |
|
|
 |
|
 |
|
 |
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Laser Sensor
|
|
| Self-contained CMOS Laser Sensor |
LR-Z Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Digital Laser Sensor |
LV-N Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Ultra-Compact Digital Laser Optic Sensors |
LV-S Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Ultra-Compact Digital Laser Optic Sensors |
LV-H Series
|
|
 |
 |
 |
 |
 |
 |
| CMOS Multi-Function Analog Laser Sensor |
IL Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| CMOS Analog Laser Sensor |
IA Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Thrubeam Type Laser Detection Sensor |
IB Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Digital CMOS Laser Sensor |
GV Series
|
|
 |
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and amplifier information. |
 |
|
|
Recommended Products!
|
|
 |
| IG Series NEW |
| Multi-Purpose CCD Laser Micrometer |
|
|
|
 |
| GT2 Series NEW |
| High-precision Contact Digital Sensor |
|
|
|
 |
|