|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Dimensions |
|
|
|
|
|
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
Unit : mm/inch |
| LR-ZB90CB / ZB240CB |
|
 |
| |
|
 |
| OP-87408 |
|
 |
| |
|
 |
|
 |
| LR-ZB100N / ZB100P / ZB250N / ZB250P |
|
 |
| |
|
 |
| OP-87409 |
|
 |
| |
|
 |
|
 |
| LR-ZB100CN/ZB100CP / ZB100C3P / ZB250CN / ZB250CP / ZB250C3P |
|
 |
| |
|
 |
| OP-87410 |
|
 |
| |
|
 |
|
 |
| OP-87413 |
|
 |
| |
|
 |
| OP-87406 / 87407 |
|
 |
Iron nickel plating
L=45 mm 1.77" : OP-87406
L=65 mm 2.56" : OP-87407 |
|
 |
|
 |
| OP-87404 |
|
 |
| |
|
 |
| OP-87404 + LR-ZB100N |
|
 |
| |
|
 |
|
 |
| OP-87406 / 87407 + OP-87404 + LR-ZB100N |
|
 |
L= 28.5 mm 1.12" : OP-87406
L= 48.5 mm 1.91" : OP-87407 |
|
 |
|
 |
|
 |
| OP-87405 |
|
 |
| |
|
 |
| OP-87405 + LR-ZB90CB |
|
 |
| |
|
 |
|
 |
| OP-87406 / 87407 + OP-87405 + LR-ZB90CB |
|
 |
L=36.5 mm 1.43": OP-87406
L=56.5 mm 2.22": OP-87407 |
|
 |
|
 |
|
 |
| OP-75721 / 85502 |
|
 |
| |
|
 |
| OP-75722 / 87274 |
|
 |
| |
|
 |
|
 |
| OP-85505 / 85506 |
|
 |
| |
|
 |
| OP-87276 / 87278 |
|
 |
| |
|
 |
|
 |
| OP-73864 / 73865 |
|
 |
| |
|
 |
| OP-85497 |
|
 |
| |
|
 |
|
 |
| OP-85499 / 85500 |
|
 |
| |
|
 |
| OP-85584 / 85585 |
|
 |
| |
|
 |
|
 |
| OP-87397 / 87398 |
|
 |
| |
|
 |
| OP-87400 / 87401 |
|
 |
| |
|
 |
|
 |
|
 |
| Note: |
| When the L-shaped connector is in use, the cable is fixed in the direction shown on the right. The connector is not rotatable. |
|
 |
|
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Laser Sensor
|
|
| Self-contained CMOS Laser Sensor |
LR-Z Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Digital Laser Sensor |
LV-N Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Ultra-Compact Digital Laser Optic Sensors |
LV-S Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Ultra-Compact Digital Laser Optic Sensors |
LV-H Series
|
|
 |
 |
 |
 |
 |
 |
| CMOS Multi-Function Analog Laser Sensor |
IL Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| CMOS Analog Laser Sensor |
IA Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Thrubeam Type Laser Detection Sensor |
IB Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Digital CMOS Laser Sensor |
GV Series
|
|
 |
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and amplifier information. |
 |
|
|
Recommended Products!
|
|
|
|
|
 |
| XG Series NEW |
| Ultra high-speed, Flexible Image Processing System |
|
|
 |
|