SensorCentral.Com
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Self-contained CMOS Laser Sensor - LR-Z Series
Online Support and Services
Features

Introducing a More Versatile Laser Sensor

New Standard! All-Purpose Laser Photoeye

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.

LR-Z Series Self-contained CMOS Laser Sensor

Detection is often difficult with reflective sensors for a variety of reasons, including target color, material, surface finish, and environment. In order to solve these issues, the stability of a CMOS laser has been combined with the versatility of a self-contained sensor in a heavy duty metal body to create a more stable and user friendly general purpose sensor.

BEST DETECTION ABILITY in its class: CMOS laser and DATUM detection
DURABLE & LONG LIFE: High enclosure rating and Stainless steel body (SUS316L)
SIMPLIFIED OPERATION: One-touch setup and Digital display
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
NEW! Heavy Duty Self-contained Laser Photoeye  
Presenting the All-purpose, Stainless Steel Laser Sensor with a Digital Display and Simple Operation.
Laser Sensors Provide Simple Setup, Display & Operation!  
Highlighting the Recently Released LV-NEO Series.
New Industry Application Guide!  
Discover New Sensor and Safety Solutions Customized to Your Process.
General Catalog  
Just released Get your copy today.
 
Do You Know Which Thrubeam Technology is Best for Your Process?
 
Presenting the Next Generation of Laser Sensing Technology!
 
Our New General-purpose Laser Displacement Sensor is Intelligent, Rugged and Easy to Use!
 
Presenting the World's Largest and Most Diverse Selection of Laser Sensors
Related Product Downloads

Laser Sensor

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
Self-contained CMOS Laser Sensor LR-Z Series NEW
Digital Laser Sensor LV-N Series NEW
Ultra-Compact Digital Laser Optic Sensors LV-S Series NEW
Ultra-Compact Digital Laser Optic Sensors LV-H Series
CMOS Multi-Function Analog Laser Sensor IL Series NEW
CMOS Analog Laser Sensor IA Series NEW
Thrubeam Type Laser Detection Sensor IB Series NEW
Digital CMOS Laser Sensor GV Series
Product catalogs and manuals include both sensor head and amplifier information.
Recommended Downloads
Recommended Products!
Digital CMOS Laser Sensor
Digital CMOS Laser Sensor
Digital Fiberoptic Sensor
Digital Fiberoptic Sensor
Ultra high-speed, Flexible Image Processing System
Ultra high-speed, Flexible Image Processing System
 
READ BEFORE BUYING!
Request LR-Z Series price information.
See how Keyence will ship your order the day it's received
Try the LR-Z Series free of charge.
Let the Keyence Experts answer your questions.

keyence

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.