|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Specifications |
|
|
|
LR-Z Series Self-contained CMOS Laser Sensor |
Best in Class Performance with the Specifications to Back it Up. |
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
|
|
|
 |
1. Display reading used as a guide for the detecting distance. When the setting value is tuned, the readout shifts. When the value exceeds “-99”, “-FF” is displayed.
2. The laser classification for FDA (CDRH) is implemented based on IEC60825-1 in accordance with the requirements of Laser Notice No.50.
3. M8 connector (3-pin) type does not include the external input function.
4. Resistance tests are ongoing with cleaning agents from multiple manufacturers. (To be confirmed soon.)
5. When the response time is 10 ms |
 |
|
I/O circuit diagram
|
| Bipolar type (LR-ZB * B)> |
|
 |
|
|
 |
| NPN type (LR-ZB * N) |
|
 |
|
|
 |
| PNP type (LR-ZB * P) |
|
 |
| * Cable type and M8 connector 4 pin type only |
|
 |
|
 |
|
|
M12 Connector pin layout (4-pin type) |
|
 |
|
|
 |
M8 Connector pin layout (4-pin type) |
|
 |
|
|
 |
M8 Connector pin layout (3-pin type) |
|
 |
|
|
 |
|
 |
|
 |
|
 |
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Laser Sensor
|
|
| Self-contained CMOS Laser Sensor |
LR-Z Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Digital Laser Sensor |
LV-N Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Ultra-Compact Digital Laser Optic Sensors |
LV-S Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Ultra-Compact Digital Laser Optic Sensors |
LV-H Series
|
|
 |
 |
 |
 |
 |
 |
| CMOS Multi-Function Analog Laser Sensor |
IL Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| CMOS Analog Laser Sensor |
IA Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Thrubeam Type Laser Detection Sensor |
IB Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Digital CMOS Laser Sensor |
GV Series
|
|
 |
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and amplifier information. |
 |
|
|
Recommended Products!
|
|
|
|
|
 |
| XG Series NEW |
| Ultra high-speed, Flexible Image Processing System |
|
|
 |
|