LV-H110 Laser sensor
Used with the LV-50 Amplifier
Online Support and Services
Specifications

High-power Thrubeam Laser Sensor (LV-H110 Series) Specifications

Best in Class Performance with the Specifications to Prove it

For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above
LV-H110 High-power Thrubeam Laser Sensor
LV-H110 Specifications
LV-H300/100 High-power Thrubeam Laser Sensor
LV-H300/100 Specifications
LV-50 Series Amplifier
LV-H50 Specifications
1.To connect several units they must be mounted on a DIN rail (metal DIN rail). Make sure that output current is 20 mA. max. With several units connected, the allowable ambient temperature range varies as follows. 2 to 5 units connected: -10 to +50 C (14 to 122 F), 6 to 7 units connected: -10 to + 45 C (14 to 113 F).
Tools : 0 0Save to MyFavorites0 0My Downloads0 0Email a Friend0 0Print Page0
Related Information Topics
DATUM CMOS LASER SENSOR  
The DATUM function eliminates your problems!
GV Series Application Guide  
Sensor Application Problems Resolved!
New! Ultimate Sensor Selection Guide  
A Must Have for Any Engineer!! 44 full color pages. Includes 126 of the latest models.
General Catalog  
Just released Get your copy today.
Recommended Downloads
Related Product Downloads

Laser Sensor

Product Catalogs Instruction Manuals Technical Guide 2D CAD Data 3D CAD Data
Digital CMOS Laser Sensor GV Series NEW
High-power Thrubeam Laser Sensor LV-H110 Series
Wide Area Thrubeam LV-H300/100 Series
Long Distance, Adjustable beam spot LV-H32 Series
Straight beam, coaxial reflective LV-H35 Series
Durable, Ultra Small Spot Laser Sensor LV-H35F Series
Small-spot, Definite-reflective LV-H37 Series
Long Distance, Area detection LV-H42 Series
Area detection, definite-reflective LV-H47 Series
Straight-beam, Retro-reflective LV-H62 Series
Durable, Long Range Laser Sensor LV-H62F Series
Long-distance Area retro-reflective Laser Sensor LV-H64 Series NEW
Short-distance, Wide-area Laser Sensor LV-H65 Series NEW
Long Distance Digital Laser Optic Sensor LV-H67 Series
LV-20 Digital Display Amplifier LV-20 Series
LV-50 Digital Display Amplifier LV-50 Series
Product catalogs and manuals include both sensor head and amplifier information.
READ BEFORE BUYING!
Request LV-H110 Series price information.
See how Keyence will ship your order the day it's received
Try the LV-H110 Series free of charge.
Let the Keyence Experts answer your questions.
HOME PRODUCTS APPLICATIONS DOWNLOADS SUPPORT/SERVICES ENEWS/TOPICS COMPANY CONTACT
America Canada(English) Mexico Germany France Italy United Kingdom China Taiwan Malaysia