SEMICON West2008
SensorCentral.Com
Newsltter Sign Up.
Tell a Friend About Us!
General Catalog
RSS: Product Newsfeed
Tools : 0 0Save to MyFavorites0 0My Downloads0 0Email a Friend0 0Print Page0
LV-H32 Laser sensor
LV-H32 Long distance high accuracy laser sensor applications
Product Overview

Long Distance, Adjustable Beam Spot

•  Long distance, adjustable beam spot
•  Detection range of 1000 mm
•  Minimum Spot diameter of 0.3 mm
•  Level indicator to display detection stability
•  High-Power mode with 16-bit high accuracy
An ultra-high power laser enables a detecting distance of up to 1000 mm. The beam spot is easily adjustable to focus on small targets at any range.
Learn More About the LV-H32 Series

LV-H32 Long Distance, Adjustable Beam Spot Laser Sensor

For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above

Product Features

The LV-H32 Series offers a detection range of 1000 mm, 30 times greater than any conventional KEYENCE model.


Product Applications

Used in a wide range of industries. Keyence has a laser sensor to meet any application need.


Product Specifications

Product specification overview. For full details please download the product catalog.


Product Dimensions

Product dimension overview. For full product dimension details please download the product catalog.


Related Information Topics
DATUM CMOS LASER SENSOR  
The DATUM function eliminates your problems!
GV Series Application Guide  
Sensor Application Problems Resolved!
New! Ultimate Sensor Selection Guide  
A Must Have for Any Engineer!! 38 full color pages. Includes 27 new models.
General Catalog  
Just released Get your copy today.
Recommended Downloads
Related Product Downloads

Laser Sensor

Product Catalogs Instruction Manuals Technical Guide 2D CAD Data 3D CAD Data
Digital CMOS Laser Sensor GV Series NEW
High-power Thrubeam Laser Sensor LV-H110 Series
Wide Area Thrubeam LV-H300/100 Series
Long Distance, Adjustable beam spot LV-H32 Series
Straight beam, coaxial reflective LV-H35 Series
Durable, Ultra Small Spot Laser Sensor LV-H35F Series
Small-spot, Definite-reflective LV-H37 Series
Long Distance, Area detection LV-H42 Series
Area detection, definite-reflective LV-H47 Series
Straight-beam, Retro-reflective LV-H62 Series
Durable, Long Range Laser Sensor LV-H62F Series
Long-distance Area retro-reflective Laser Sensor LV-H64 Series NEW
Short-distance, Wide-area Laser Sensor LV-H65 Series NEW
Long Distance Digital Laser Optic Sensor LV-H67 Series
LV-20 Digital Display Amplifier LV-20 Series
LV-50 Digital Display Amplifier LV-50 Series
Product catalogs and manuals include both sensor head and amplifier information.
Tools : 0 0Save to MyFavorites0 0My Downloads0 0Email a Friend0 0Print Page0
READ BEFORE BUYING!
Request LV-H32 Series price information.
See how Keyence will ship your order the day it's received
Try the LV-H32 Series free of charge.
Let the Keyence Experts answer your questions.
HOME PRODUCTS APPLICATIONS DOWNLOADS SUPPORT/SERVICES ENEWS/TOPICS COMPANY CONTACT