LV-H37 Laser sensor
Used with the LV-20 Amplifier
Online Support and Services
Features

Small-spot, Definite-reflective Laser Sensor

Definite-reflective Structure Suppresses Background Interference.

For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above
Suitable for positioning or detection of small targets

Suitable for Positioning or Detection of Small Targets

The smallest spot diameter is approximately 50 µm with a detecting distance of 70 ±15 mm. Small targets can be reliably detected.

Definite-reflective structure suppresses background interference

Since the received light intensity greatly decreases as the detecting distance changes, the difference between the target and background is easily detected. Over a long distance, reflections significantly decrease so that the detection is hardly affected by the background.

High-speed response and digital display.

The LV-H37's small beam spot of approximately 50 µm diameter and the amplifier's high-speed response of 80 µs provide superior performance for positioning and detection of small objects. In addition, the digital display facilitates easy setup for detecting small objects moving at high speed.
Suppresses reflections up to a distance of 100 mm or more

Reflected Light Suppression

The LV-H37 receives sufficient light at 70 ±15 mm which is within the detection range. It suppresses reflections as much as possible at a distance of 100 mm or more.
Detection stability level indicator included as a standard feature

The Sensor Head is Equipped with a "level indicator" that Indicates the Detection Stability.

A "level indicator" is a standard feature on all Keyence laser sensor models and indicates the detection stability. The operation status and detection stability can be easily checked without viewing the indicator on the amplifier.
Tools : 0 0Save to MyFavorites0 0My Downloads0 0Email a Friend0 0Print Page0
Related Information Topics
DATUM CMOS LASER SENSOR  
The DATUM function eliminates your problems!
GV Series Application Guide  
Sensor Application Problems Resolved!
New! Ultimate Sensor Selection Guide  
A Must Have for Any Engineer!! 38 full color pages. Includes 27 new models.
General Catalog  
Just released Get your copy today.
Recommended Downloads
Related Product Downloads

Laser Sensor

Product Catalogs Instruction Manuals Technical Guide 2D CAD Data 3D CAD Data
Digital CMOS Laser Sensor GV Series NEW
High-power Thrubeam Laser Sensor LV-H110 Series
Wide Area Thrubeam LV-H300/100 Series
Long Distance, Adjustable beam spot LV-H32 Series
Straight beam, coaxial reflective LV-H35 Series
Durable, Ultra Small Spot Laser Sensor LV-H35F Series
Small-spot, Definite-reflective LV-H37 Series
Long Distance, Area detection LV-H42 Series
Area detection, definite-reflective LV-H47 Series
Straight-beam, Retro-reflective LV-H62 Series
Durable, Long Range Laser Sensor LV-H62F Series
Long-distance Area retro-reflective Laser Sensor LV-H64 Series NEW
Short-distance, Wide-area Laser Sensor LV-H65 Series NEW
Long Distance Digital Laser Optic Sensor LV-H67 Series
LV-20 Digital Display Amplifier LV-20 Series
LV-50 Digital Display Amplifier LV-50 Series
Product catalogs and manuals include both sensor head and amplifier information.
READ BEFORE BUYING!
Request LV-H37 Series price information.
See how Keyence will ship your order the day it's received
Try the LV-H37 Series free of charge.
Let the Keyence Experts answer your questions.
HOME PRODUCTS APPLICATIONS DOWNLOADS SUPPORT/SERVICES ENEWS/TOPICS COMPANY CONTACT
America Canada(English) Germany France Italy United Kingdom China Taiwan Malaysia Singapore Thailand Korea Japan