Website Survey
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
LV-H47 Laser sensor
Used with the LV-20 Amplifier
Online Support and Services
Features

Area Detection, Definite-reflective Laser Sensor

Wide Detection Range of 55 to 85mm

For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above
The LV-H47 can easily detect irregular shaped targets with adverse background d

Area Detection Sensor for Stable and Highly Accurate Detection.

Using a highly accurate definite-reflective type detection, the LV-H47 provides stable detection, even with targets that have variations in shape or adverse background conditions.

The Area Detection Enables Stable Detection, Even when Targets have Variations in Shape.

Stable detection even with varying target location
Target Position.
With the definite-reflective type detection, the LV-H47 enables stable detection even if the target position varies.
Error free detection with targets that include apertures
Target Shape
With the definite-reflective type detection, the LV-H47 produces error free detection even if the target has differences in shape.
In fine mode received light intensity increases remarkably

Received Light Intensity vs. Detecting Distance (Typical)

The LV-H47 receives sufficient light at 70 ±15 mm which is within the detection range. It suppresses reflections as much as possible at a distance of 100 mm or more.
Use optional slit plates to increase target detection area

Detecting Distance vs. Area Width (Typical)

The width of the detecting area can be changed with the optional slit plate attachments.

Lens Attachment

Model: LV-L02 (Optional accessory) The LV-H47 can ignore variations in target shape and position in the direction of the laser line.
Tools : 0 0Save to MyFavorites0 0My Downloads0 0Email a Friend0 0Print Page0
Related Information Topics
Ultra Small Type Digital Laser Sensor LV-S Series  
The Latest Core Techniques for Optical Sensing
DATUM CMOS LASER SENSOR  
The DATUM function eliminates your problems!
New! Ultimate Sensor Selection Guide  
A Must Have for Any Engineer!! 44 full color pages. Includes 126 of the latest models.
General Catalog  
Just released Get your copy today.
Recommended Downloads
Related Product Downloads

Laser Sensor

Product Catalogs Instruction Manuals Technical Guide 2D CAD Data 3D CAD Data
Digital CMOS Laser Sensor GV Series NEW
High-power Thrubeam Laser Sensor LV-H110 Series
Wide Area Thrubeam LV-H300/100 Series
Long Distance, Adjustable beam spot LV-H32 Series
Straight beam, coaxial reflective LV-H35 Series
Durable, Ultra Small Spot Laser Sensor LV-H35F Series
Small-spot, Definite-reflective LV-H37 Series
Long Distance, Area detection LV-H42 Series
Area detection, definite-reflective LV-H47 Series
Straight-beam, Retro-reflective LV-H62 Series
Durable, Long Range Laser Sensor LV-H62F Series
Long-distance Area retro-reflective Laser Sensor LV-H64 Series NEW
Short-distance, Wide-area Laser Sensor LV-H65 Series NEW
Long Distance Digital Laser Optic Sensor LV-H67 Series
LV-20 Digital Display Amplifier LV-20 Series
LV-50 Digital Display Amplifier LV-50 Series
Product catalogs and manuals include both sensor head and amplifier information.
READ BEFORE BUYING!
Request LV-H47 Series price information.
See how Keyence will ship your order the day it's received
Try the LV-H47 Series free of charge.
Let the Keyence Experts answer your questions.
HOME PRODUCTS APPLICATIONS DOWNLOADS SUPPORT/SERVICES ENEWS/TOPICS COMPANY CONTACT