keyence

SensorCentral.Com
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
LV-H62 Laser sensor
LV-H62 Long Distance Straight-beam, Retro-reflective laser sensor
Product Overview

Long Distance Straight-beam, Retro-reflective

•  Easy optical axis alignment
•  Detection range up to 7,000 mm
•  Spot diameter of 1.5 mm at a distance of up to 1 m
•  High-power mode with 16-bit resolution for high accuracy detection
1.5mm(0.06") spot diameter allows reliable detection of small targets regardless of surroundings. Bright beam spot allows for easy optical axis alignment.
Learn More About the LV-H62 Series

LV-H62 Long Distance Straight-beam, Retro-reflective Laser Sensor

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.
LV-H62 Features: A single-lens structure enabling thrubeam like detection.

Product Features

The LV-H62 features a single-lens structure to eliminate variations in the detection point, enabling thrubeam like detection


LV-H62 Laser sensor applications

Product Applications

Laser sensor usage examples in a wide range of industries. Keyence has the laser sensor to meet your application needs.


LV-H62 Laser sensor specifications

Product Specifications

Product specification overview. For full details please download the product catalog.


LV-H62 Laser sensor dimensions

Product Dimensions

Product dimension overview. For full product dimension details please download the product catalog.


Related Product Downloads

Laser Sensor

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
Self-contained CMOS Laser Sensor LR-Z Series NEW
Digital Laser Sensor LV-N Series NEW
Ultra-Compact Digital Laser Optic Sensors LV-S Series NEW
CMOS Multi-Function Analog Laser Sensor IL Series NEW
CMOS Analog Laser Sensor IA Series NEW
Thrubeam Type Laser Detection Sensor IB Series NEW
Digital CMOS Laser Sensor GV Series
High-power Thrubeam Laser Sensor LV-H110 Series
Wide Area Thrubeam LV-H300/100 Series
Long Distance, Adjustable beam spot LV-H32 Series
Straight beam, coaxial reflective LV-H35 Series
Durable, Ultra Small Spot Laser Sensor LV-H35F Series
Small-spot, Definite-reflective LV-H37 Series
Long Distance, Area detection LV-H42 Series
Area detection, definite-reflective LV-H47 Series
Straight-beam, Retro-reflective LV-H62 Series
Durable, Long Range Laser Sensor LV-H62F Series
Long-distance Area retro-reflective Laser Sensor LV-H64 Series
Short-distance, Wide-area Laser Sensor LV-H65 Series
Long Distance Digital Laser Optic Sensor LV-H67 Series
LV-20 Digital Display Amplifier LV-20 Series
LV-50 Digital Display Amplifier LV-50 Series
Product catalogs and manuals include both sensor head and amplifier information.
Related Information Topics
Laser Sensors Provide Simple Setup, Display & Operation!  
Highlighting the Recently Released LV-NEO Series.
New Industry Application Guide!  
Discover New Sensor and Safety Solutions Customized to Your Process.
Understanding Non-Contact Thrubeam Optical Gauging  
Do You Know Which Thrubeam Technology is Best for Your Process?
General Catalog  
Just released Get your copy today.
 
Presenting the Next Generation of Laser Sensing Technology!
 
Our New General-purpose Laser Displacement Sensor is Intelligent, Rugged and Easy to Use!
 
Presenting the World's Largest and Most Diverse Selection of Laser Sensors
 
Value-added Sensing for a Wide Range of Applications
Recommended Downloads
Recommended Products!
Digital CMOS Laser Sensor
Digital CMOS Laser Sensor
Digital Fiberoptic Sensor
Digital Fiberoptic Sensor
CMOS Analog Laser Sensor
CMOS Analog Laser Sensor
Ultra high-speed, Flexible Image Processing System
Ultra high-speed, Flexible Image Processing System
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
READ BEFORE BUYING!
Request LV-H62 Series price information.
See how Keyence will ship your order the day it's received
Try the LV-H62 Series free of charge.
Let the Keyence Experts answer your questions.

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.