|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Specifications |
|
High-power, Retro-reflective (LV-H67 Series) Specifications |
Best in Class Performance with the Specifications to Prove it |
| For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above |
 |
| LV-H32 Long Distance, Adjustable Beam Spot Laser Sensor |
|
|
 |
| 1. Use LV-20A/21A/22A/21AP/22AP2 for FDA Class II and IEC Class 2, and use LV-11 for FDA Class I and IEC Class 1. |
 |
| LV-H35 Straight Beam, Coaxial Reflective Laser Sensor |
|
|
 |
| 1. Use LV-20A/21A/22A/21AP/22AP for FDA Class II and IEC Class 2, and use LV-11A for FDA Class I and IEC Class 1. |
 |
| LV-H35F Small-spot, Coaxial Reflective Laser Sensor |
|
|
 |
| 1. Use LV-20A/21A/22A/21AP/22AP for FDA Class II and IEC Class 2. The minimum bend radius of the cable is 25 mm 0.98". |
 |
| LV-H37 Small-spot, Definite-reflective Laser Sensor |
|
|
 |
| 1. Use LV-20A/21A/22A/21AP/22AP for FDA Class II and IEC Class 2, and use LV-11A for FDA Class I and IEC Class 1. |
 |
| LV-H42 Long Distance, Wide-area Detection Laser Sensor(For LV-H41 Class 1 details please download the product catalog) |
|
|
 |
| 1. Use LV-20A/21A/22A/21AP/22AP for FDA Class II and IEC Class 2, and use LV-11 for FDA Class I and IEC Class 1. |
 |
| LV-H47 Series Area Detection, Definite-reflective Laser Sensor |
|
|
 |
| 1. Use LV-20A/21A/22A/21AP/22AP for FDA Class II and IEC Class 2, and use LV-11A for FDA Class I and IEC Class 1. |
 |
| LV-H62 Long Distance Straight-beam, Retro-reflective Laser Sensor |
|
|
 |
| 1. Use LV-20A/21A/22A/21AP/22AP for FDA Class II and IEC Class 2, and use LV-11A for FDA Class I and IEC Class 1. |
 |
| LV-H62F Long Range, Retro-reflective Laser Sensor |
|
|
 |
1. Use LV-20A/21A/22A/21AP/22AP for FDA Class II and IEC Class
2.The minimum bend radius of the cable is 25 mm 0.98". |
 |
| LV-H64 Long-distance Area retro-reflective Laser Sensor |
|
|
 |
| 1. Values in parentheses indicate operating distances when using OP-51428 reflective tape. |
 |
| LV-H65 Short-distance, Wide-area Laser Sensor |
|
|
 |
| 1. Values in parentheses indicate operating distances when using OP-51428 reflective tape. |
 |
| LV-H67 High-power, Retro-reflective Laser Sensor |
|
|
 |
1. Use LV-20A/21A/22A/21AP/22AP for FDA Class II and IEC Class 2, and use LV-11A for FDA Class I and IEC Class 1.
2. Use OP-42198: 164' 50 m |
 |
| LV-20 Digital Display Amplifier |
|
|
 |
|
 |
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Laser Sensor
|
|
| Digital CMOS Laser Sensor |
GV Series
NEW
|
|
 |
 |
 |
 |
 |
| High-power Thrubeam Laser Sensor |
LV-H110 Series
|
|
 |
 |
 |
 |
 |
| Wide Area Thrubeam |
LV-H300/100 Series
|
|
 |
 |
 |
 |
 |
| Long Distance, Adjustable beam spot |
LV-H32 Series
|
|
 |
 |
 |
 |
 |
| Straight beam, coaxial reflective |
LV-H35 Series
|
|
 |
 |
 |
 |
 |
| Durable, Ultra Small Spot Laser Sensor |
LV-H35F Series
|
|
 |
 |
 |
 |
 |
| Small-spot, Definite-reflective |
LV-H37 Series
|
|
 |
 |
 |
 |
 |
| Long Distance, Area detection |
LV-H42 Series
|
|
 |
 |
 |
 |
 |
| Area detection, definite-reflective |
LV-H47 Series
|
|
 |
 |
 |
 |
 |
| Straight-beam, Retro-reflective |
LV-H62 Series
|
|
 |
 |
 |
 |
 |
| Durable, Long Range Laser Sensor |
LV-H62F Series
|
|
 |
 |
 |
 |
 |
| Long-distance Area retro-reflective Laser Sensor |
LV-H64 Series
NEW
|
|
 |
 |
 |
 |
 |
| Short-distance, Wide-area Laser Sensor |
LV-H65 Series
NEW
|
|
 |
 |
 |
 |
 |
| Long Distance Digital Laser Optic Sensor |
LV-H67 Series
|
|
 |
 |
 |
 |
 |
| LV-20 Digital Display Amplifier |
LV-20 Series
|
|
 |
 |
 |
 |
 |
| LV-50 Digital Display Amplifier |
LV-50 Series
|
|
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and amplifier information. |
 |
|
|
 |
 |
 |
 |
 |
Price Info |
| Request LV-H67 Series price information. |
|
|
|
|
|
 |
|