|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
|
|
LV-11SB/12SB Digital Display Amplifier |
Digital Display Amplifier Packed with Easy-to-use Support Functions |
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
World's smallest 16-bit digital laser amplifier LV-11SB/12SB |
 |
|
 |
|
 |
|
 |
|
 |
|
 |
| The LV-S Series, comes with the world's first zero datum function. |
Usually* the first digit of the digital display will drift when there is no workpiece. The zero datum function* clears the display to 0, eliminating this drifting status. (Returning to the nominal display when light is interrupted)
[Supplement]
Datum means reference. Zero datum is a function that changes the light quantity display to 0 when there is no work piece at 0 reference.
*When the retro-reflective type or thrubeam type is used |
 |
|
 |
|
 |
| Popular DSC function |
| The LV-S Series comes with the DSC function. |
 |
Specifications |
|
 |
|
|
|
 |
1. LV-S62 and LV-S63 can ONLY be used with amplifiers ending with B or BP.
2. Numbers for the LV-S31 are four in standard mode and two in high-speed mode.
3. To connect several units they must be mounted on a METAL DIN rail. Ensure that the output current is 20 mA max. With several units connected, the allowable ambient
temperature range varies as follows:
1 to 2 units connected: 14 to 131ºF (-10 to +55ºC)
3 to 10 units connected: 14 to 122ºF (-10 to +50ºC)
11 to 16 units connected: 14 to 113ºF (-10 to +45ºC)
4. When more than 8 units connected, be sure to use supply voltage 24 VDC Ripple (P-P) 10% max. |
 |
Dimensions |
|
 |
| Mounting bracket attached (LV-11SB and LV-11SBP DIN rail accessory) |
 |
|
 |
 |
 |
|
 |
| End unit (included with LV-12SB/LV-12SBP) |
 |
|
 |
 |
 |
|
 |
|
 |
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Laser Sensor
|
|
| Self-contained CMOS Laser Sensor |
LR-Z Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Digital Laser Sensor |
LV-N Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Ultra-Compact Digital Laser Optic Sensors |
LV-S Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Ultra-Compact Digital Laser Optic Sensors |
LV-H Series
|
|
 |
 |
 |
 |
 |
 |
| CMOS Multi-Function Analog Laser Sensor |
IL Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| CMOS Analog Laser Sensor |
IA Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Thrubeam Type Laser Detection Sensor |
IB Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Digital CMOS Laser Sensor |
GV Series
|
|
 |
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and amplifier information. |
 |
|
|
Recommended Products!
|
|
|
|
|
|
 |
| XG Series NEW |
| Ultra high-speed, Flexible Image Processing System |
|
 |
|