|
|
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Head Lineup |
|
|
|
LV-S71/S72 Small Beam Spot Thrubeam |
Unaffected by the target’s color or shape |
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
LV-S71 Super-small Thrubeam |
 |
|
| Beam spot approximately 0.05" (1.2 mm) diameter at a detecting distance up to 19.69" (500 mm) |
 |
|
 |
| Super Small |
|
 |
| The world's smallest laser sensor |
|
 |
| Normal Mounting Bracket |
|
 |
| Optional: The included bracket makes it easy to align optical axis. |
|
 |
 |
LV-S72 High-accuracy Gap Detection Thrubeam |
 |
|
| It can detect 0.02" (0.6 mm) gap or object at detecting distance 19.69" (500 mm). |
 |
|
 |
LV-F1 Side-view Attachment for Thrubeam |
 |
|
 |
|
 |
|
|
 |
 |
|
|
|
|
 |
OP-66869 Compact mounting bracket for thrubeam |
 |
|
 |
|
 |
|
|
 |
 |
|
|
|
|
 |
Specifications |
|
 |
Dimensions |
|
 |
|
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Laser Sensor
|
|
| Self-contained CMOS Laser Sensor |
LR-Z Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Digital Laser Sensor |
LV-N Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Ultra-Compact Digital Laser Optic Sensors |
LV-S Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Ultra-Compact Digital Laser Optic Sensors |
LV-H Series
|
|
 |
 |
 |
 |
 |
 |
| CMOS Multi-Function Analog Laser Sensor |
IL Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| CMOS Analog Laser Sensor |
IA Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Thrubeam Type Laser Detection Sensor |
IB Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Digital CMOS Laser Sensor |
GV Series
|
|
 |
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and amplifier information. |
 |
|
|
Recommended Products!
|
|
|
|
|
|
 |
| XG Series NEW |
| Ultra high-speed, Flexible Image Processing System |
|
 |
|