|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
LV-11SA/12SA Digital Display Amplifier |
Digital Display Amplifier Packed with Easy-to-use Support Functions |
| For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above |
 |
World’s smallest 16-bit digital laser amplifier LV-11SA/12SA |
 |
|
 |
|
 |
|
 |
|
 |
| Simultaneous display of received light intensity and setting value |
| Two digital displays despite the world’s thinnest width of 0.35" (9 mm) |
 |
|
 |
|
 |
|
 |
| 16-bit calculation in all power modes |
| Inside the sensor, 16-bit calculation enables highly accurate detection in all power modes. In the ULTRA mode, 5 digits up to 65520 can be displayed. |
 |
|
 |
|
 |
|
 |
| Stable head connector |
| Connection with an amplifier can be performed by one-touch operation with a connector. |
 |
|
 |
|
 |
|
 |
| Large manual button |
| The large manual button is easy to operate. Each button has different function to prevent operation mistakes. SET button is separate from the other buttons so it won't be pushed by mistake. |
 |
|
 |
|
 |
| The LV-11SA/12SA join our existing one-line expansion system |
| Save time, space and money by providing power through our one-line connector expansion system. The LV-11SA/12SA can be connected to any of our existing one-line amplifiers from our fiberoptic, pressure, photoelectric or proximity switch lines. |
 |
|
 |
Multi-function amplifier lets you keep it as simple... or as flexible as your application requires |
 |
| % Tuning* (recommended for thrubeam) |
 |
Display scaling* |
 |
|
|
 |
 |
| This one-touch calibration method will adjust the sensitivity to within a user selected percentage (-99 to +90%) of the measured value. For example: |
You can adjust light intensity on the display. It maintains constant received light intensity when using several amplifiers. |
|
|
 |
[Application example] |
| When there are small differences in received light intensity, they can be corrected using the external input, allowing stable and continuous operation. *Not available with LV-S31. |
 |
Shift function (recommended for diffuse reflective models) |
| Use this to adjust current received light intensity. When using reflective models, you can set received light intensity of the background as ‘0’. It is effective when there are only small differentials between received light intensity and targets. |
 |
Bank select function enables 4 set values. |
| 2 outputs x 2 banks make maximum 4 setting values available. |
 |
Laser emission stop |
| For both main and expansion units, laser emission can be stopped individually by external input. |
 |
External calibration |
| Remote calibration of the LV-S is possible through the external input. The input simulates the function of the SET button, allowing easy adjustment when the amplifier is placed in an inaccessible location, or if touch-panel operation is desired. |
 |
|
 |
| Edge Detection mode* |
This mode ignores slow degradation of light intensity due to dust buildup or temperature, and only detects the changes due to parts passing. This allows continuous operation without the need to periodically recalibrate the sensitivity.
*Not available with LV-S31. |
 |
|
 |
|
 |
|
 |
| Area output mode (output 1) |
| Output 1 will activate only when the received light quantity falls within a certain window. If the value is higher or lower than the pre-defined window, the output remains off. |
 |
|
 |
|
 |
|
 |
| Interference suppression function* |
| Up to 4 LV-S family lasers can operate in close proximity to each other with no worries, thanks to the built-in mutual interference function. |
 |
|
 |
|
 |
Power saving function (Eco-mode) |
| Digital display is only on when setting. Display is automatically turned off when it is in operation. When turned off, it needs less electric power. |
 |
Timer function |
| 5 timer functions are available. Timer duration can be set between 0.1 ms and 5 s for output 1 and 2 individually. |
 |
ON-delay, OFF-delay, One-shot, ON/OFF delay or ON-delay one-shot |
|
 |
|
 |
 |
 |
 |
| Related Information Topics |
 |
| Related Product Downloads |
 |
 |
Laser Sensor (Compact)
|
|
| Retro-reflective Area Laser |
LV-S62 Series
NEW
|
|
 |
 |
 |
 |
 |
| Super-small Straight beam, Retro-reflective Laser |
LV-S61 Series
|
|
 |
 |
 |
 |
 |
| Long Distance Retro-reflective Area Laser |
LV-S63 Series
NEW
|
|
 |
 |
 |
 |
 |
| Super Small Reflective Laser |
LV-S41/S41L Series
|
|
 |
 |
 |
 |
 |
| Super-small Thrubeam Laser |
LV-S71/S72 Series
|
|
 |
 |
 |
 |
 |
| Adjustable Distance Detecting Head Laser |
LV-S31 Series
|
|
 |
 |
 |
 |
 |
| LV-11SA/12SA Digital Display Amplifier |
LV-11/12 Series
|
|
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and amplifier information. |
 |
|
|
 |
Price Info |
| Request LV-S31 Series price information. |
|
|
|
|
|
 |
|