Website Survey
SensorCentral.Com
Newsltter Sign Up.
Tell a Friend About Us!
General Catalog
RSS: Product Newsfeed
Tools : 0 0Save to MyFavorites0 0My Downloads0 0Email a Friend0 0Print Page0
LV-S31 Laser sensor
Online Support and Services
Specifications

Adjustable Distance Detecting Head Laser (LV-S31 Series) Amplifier Specifications

Best in Class Performance with the Specifications to Prove it

For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above
LV-11SA/12SA Digital Laser Amplifier
1. When more than 8 units connected, be sure to use supply voltage 24 VDC Ripple (P-P) 10% max.
2. When several units connected, the allowable ambient temperature range as follows. To connect several units, be sure to mount on a DIN rail (metal DIN rail). Make sure that output current is 20mA. max.
1 to 2 units connected: -10 to +55ºC (14 to 131ºF)
3 to 10 units connected: -10 to +50ºC (14 to 122ºF)
11 to 16 units connected: -10 to +45ºC (14 to 113ºF)
Tools : 0 0Save to MyFavorites0 0My Downloads0 0Email a Friend0 0Print Page0
Related Information Topics
Ultra Small Type Digital Laser Sensor LV-S Series  
The Latest Core Techniques for Optical Sensing
DATUM CMOS LASER SENSOR  
The DATUM function eliminates your problems!
New! Ultimate Sensor Selection Guide  
A Must Have for Any Engineer!! 44 full color pages. Includes 126 of the latest models.
General Catalog  
Just released Get your copy today.
Recommended Downloads
Related Product Downloads

Laser Sensor (Compact)

Product Catalogs Instruction Manuals Technical Guide 2D CAD Data 3D CAD Data
Retro-reflective Area Laser LV-S62 Series NEW
Super-small Straight beam, Retro-reflective Laser LV-S61 Series
Long Distance Retro-reflective Area Laser LV-S63 Series NEW
Super Small Reflective Laser LV-S41/S41L Series
Super-small Thrubeam Laser LV-S71/S72 Series
Adjustable Distance Detecting Head Laser LV-S31 Series
LV-11SA/12SA Digital Display Amplifier LV-11/12 Series
Product catalogs and manuals include both sensor head and amplifier information.
READ BEFORE BUYING!
Request LV-S31 Series price information.
See how Keyence will ship your order the day it's received
Try the LV-S31 Series free of charge.
Let the Keyence Experts answer your questions.
HOME PRODUCTS APPLICATIONS DOWNLOADS SUPPORT/SERVICES ENEWS/TOPICS COMPANY CONTACT
America Canada(English) Mexico Germany France Italy United Kingdom China Taiwan Malaysia Singapore Thailand Korea Japan