|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
LV-S Super-small Digital Laser Optic Sensors |
Super small, straight beam, retro-reflective laser |
| For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above |
 |
|
 |
|
 |
| LV-S41 Super-small Reflective |
| Beam spot approximately 0.05" (1.2 mm) diameter up to detecting distance 19.69" (500 mm) |
 |
| Output Indicator |
| Despite the small size, the LV-S41 features a bright output indicator. Making it easy to verify correct operation |
 |
| World’s Smallest. |
| The LV-S41L are the world’s smallest diffuse reflective, red laser sensors |
 |
|
|
 |
Mounting on both sides |
 |
|
 |
|
 |
|
|
 |
 |
| Mounting on front side(Accessory) |
Mounting on rear size(Accessory) |
|
|
 |
|
 |
|
 |
| LV-S41L Side-view Super-small Reflective |
| With a space saving thickness of only 0.24" (6 mm), the side-view LV-S41L |
 |
| Output Indicator |
| Despite the small size, the LV-S41L features a bright output indicator. Making it easy to verify correct operation |
 |
| World’s Smallest. |
| The LV-S41 are the world’s smallest diffuse reflective, red laser sensors |
 |
|
|
 |
| |
|
 |
| Shown with the accessory bracket. |
|
 |
| |
|
 |
| Optional L-shape bracket is available. (Vertical or horizontal adjustments are possible with a slot) |
|
 |
 |
|
 |
|
| The diffuse reflective, 0.05" (1.2 mm) diameter beam spot, combined with a 19.69" (500 mm) detecting distance will simplify the design and setup on any product line. |
 |
|
 |
|
 |
 |
 |
 |
| Related Information Topics |
 |
| Related Product Downloads |
 |
 |
Laser Sensor (Compact)
|
|
| Retro-reflective Area Laser |
LV-S62 Series
NEW
|
|
 |
 |
 |
 |
 |
| Super-small Straight beam, Retro-reflective Laser |
LV-S61 Series
|
|
 |
 |
 |
 |
 |
| Long Distance Retro-reflective Area Laser |
LV-S63 Series
NEW
|
|
 |
 |
 |
 |
 |
| Super Small Reflective Laser |
LV-S41/S41L Series
|
|
 |
 |
 |
 |
 |
| Super-small Thrubeam Laser |
LV-S71/S72 Series
|
|
 |
 |
 |
 |
 |
| Adjustable Distance Detecting Head Laser |
LV-S31 Series
|
|
 |
 |
 |
 |
 |
| LV-11SA/12SA Digital Display Amplifier |
LV-11/12 Series
|
|
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and amplifier information. |
 |
 |
Price Info |
| Request LV-S41/S41L Series price information. |
|
|
|
|
|
 |
|