LV-S61 Laser sensor
Online Support and Services
Features

LV-11SA/12SA Digital Display Amplifier

Digital Display Amplifier Packed with Easy-to-use Support Functions

For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above

World’s smallest 16-bit digital laser amplifier LV-11SA/12SA

Enhanced operability and performance

Simultaneous display of received light intensity and setting value
Two digital displays despite the world’s thinnest width of 0.35" (9 mm)
Simultaneous display of received light intensity and setting value

16-bit calculation in all power modes
Inside the sensor, 16-bit calculation enables highly accurate detection in all power modes. In the ULTRA mode, 5 digits up to 65520 can be displayed.
16-bit calculation in all power modes

Stable head connector
Connection with an amplifier can be performed by one-touch operation with a connector.
Stable head connector

Large manual button
The large manual button is easy to operate. Each button has different function to prevent operation mistakes. SET button is separate from the other buttons so it won't be pushed by mistake.
Large manual button

The LV-11SA/12SA join our existing one-line expansion system
Save time, space and money by providing power through our one-line connector expansion system. The LV-11SA/12SA can be connected to any of our existing one-line amplifiers from our fiberoptic, pressure, photoelectric or proximity switch lines.
The LV-11SA/12SA join our existing one-line expansion system

Multi-function amplifier lets you keep it as simple... or as flexible as your application requires

% Tuning* (recommended for thrubeam) Display scaling*
Stable head connector Stable head connector
This one-touch calibration method will adjust the sensitivity to within a user selected percentage (-99 to +90%) of the measured value. For example: You can adjust light intensity on the display. It maintains constant received light intensity when using several amplifiers.

[Application example]

When there are small differences in received light intensity, they can be corrected using the external input, allowing stable and continuous operation. *Not available with LV-S31.

Shift function (recommended for diffuse reflective models)

Use this to adjust current received light intensity. When using reflective models, you can set received light intensity of the background as ‘0’. It is effective when there are only small differentials between received light intensity and targets.

Bank select function enables 4 set values.

2 outputs x 2 banks make maximum 4 setting values available.

Laser emission stop

For both main and expansion units, laser emission can be stopped individually by external input.

External calibration

Remote calibration of the LV-S is possible through the external input. The input simulates the function of the SET button, allowing easy adjustment when the amplifier is placed in an inaccessible location, or if touch-panel operation is desired.

Edge Detection mode*
This mode ignores slow degradation of light intensity due to dust buildup or temperature, and only detects the changes due to parts passing. This allows continuous operation without the need to periodically recalibrate the sensitivity.
*Not available with LV-S31.
Edge Detection mode*

Area output mode (output 1)
Output 1 will activate only when the received light quantity falls within a certain window. If the value is higher or lower than the pre-defined window, the output remains off.
Area output mode (output 1)

Interference suppression function*
Up to 4 LV-S family lasers can operate in close proximity to each other with no worries, thanks to the built-in mutual interference function.
Interference suppression function*

Power saving function (Eco-mode)

Digital display is only on when setting. Display is automatically turned off when it is in operation. When turned off, it needs less electric power.

Timer function

5 timer functions are available. Timer duration can be set between 0.1 ms and 5 s for output 1 and 2 individually.

ON-delay, OFF-delay, One-shot, ON/OFF delay or ON-delay one-shot

Tools : 0 0Save to MyFavorites0 0My Downloads0 0Email a Friend0 0Print Page0
Related Information Topics
DATUM CMOS LASER SENSOR  
The DATUM function eliminates your problems!
GV Series Application Guide  
Sensor Application Problems Resolved!
New! Ultimate Sensor Selection Guide  
A Must Have for Any Engineer!! 38 full color pages. Includes 27 new models.
General Catalog  
Just released Get your copy today.
Recommended Downloads
Related Product Downloads

Laser Sensor (Compact)

Product Catalogs Instruction Manuals Technical Guide 2D CAD Data 3D CAD Data
Retro-reflective Area Laser LV-S62 Series NEW
Super-small Straight beam, Retro-reflective Laser LV-S61 Series
Long Distance Retro-reflective Area Laser LV-S63 Series NEW
Super Small Reflective Laser LV-S41/S41L Series
Super-small Thrubeam Laser LV-S71/S72 Series
Adjustable Distance Detecting Head Laser LV-S31 Series
LV-11SA/12SA Digital Display Amplifier LV-11/12 Series
Product catalogs and manuals include both sensor head and amplifier information.
READ BEFORE BUYING!
Request LV-S61 Series price information.
See how Keyence will ship your order the day it's received
Try the LV-S61 Series free of charge.
Let the Keyence Experts answer your questions.
HOME PRODUCTS APPLICATIONS DOWNLOADS SUPPORT/SERVICES ENEWS/TOPICS COMPANY CONTACT
America Canada(English) Germany France Italy United Kingdom China Taiwan Malaysia Singapore Thailand Korea Japan